Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Iron or Chrome Steel Strip Heater One End Inline Terminals

Rugged, Reliable Strip Heaters

$204.45

Item# SNH-12/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $204.45
10-24 $194.23
25-49 $190.14
50-99 $181.96
100-199 $177.87
200+ $173.78

In stock

Lead Time (If not in stock): 4 weeks
Rugged, Reliable Strip Heaters SNH-12/120V SNH-12/120V
  • 3 /4' (1.9 cm) and 1' (2.54) Wide
  • Rugged, Reliable Premium Quality
  • 100 to 1500 Watts
  • 2 Terminals at One End

SNH-12/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Sheath Material
Strip Dimension
Form Factor
Max. Temperature
Number of Mounting Holes
Termination




Dimension-Inches (cm) Watts W/In2 Rust-Resisting Iron Sheath
Model No.
Chrome Steel Sheath
Model No.
Wt.
Lb (kg)
A B D
8 (20)7 (18)6 1/2 (17)25024SNH-08/120.36 (.16)
9 1/2 (24)8 1/2 (22)8 (20)1008SN-910/120.38 (.17)
9 1/2 (24)8 1/2 (22)8 (20)30021SNH-09/120.38 (.17)
101/2 (27)9 1/2 (24)9 (23)15011SN-1015/120.5 (.2)
11 (28)10 (25)9 1/2 (24)35019SNH-11/120.5 (.2)
12 (30)11 (28)10 1/2 (27)1509SN-1215/120.63 (.29)
12 (30)11 (28)10 1/2 (27)40019SNH-12/*.63 (.29)
14 (36)13 (33)12 1/2 (32)45017SNH-14/*.70 (.32)
15 1/4 (39)14 1/4 (36)13 3/4 (35)2008SN-1520/*.75 (.34)
15 1/4 (39)14 1/4 (36)13 3/4 (35)50017SNH-15/.75 (.34)
17 7/8 (45)16 7/8 (43)16 3/8 (42)2508SN-1825/*.85 (.39)
17 7/8 (45)16 7/8 (43)16 3/8 (42)60017SNH-18/*.85 (.39)
19 1/2 (50)18 1/2 (47)18 (46)60015SNH-19/*.96 (.44)
21 (53)20 (53)19 1/2 (50)75017SNH-21/*1.0 (.45)
22 1/2 (57)21 1/2 (55)21 (53)75016SNH-22/*1.0 (.45)
23 3/4 (60)22 3/4 (58)22 1/4 (57)3007SN-2430/*1.0 (.45)
23 3/4 (60)22 3/4 (58)22 1/4 (57)80016SNH-24/*1.0 (.45)
25 1/2 (65)24 1/2 (62)24 (61)90016SNH-25/*1.1 (.50)
271/2 (70)26 1/2 (67)26 (66)90014SNH-27/*1.1 (.50)
28 3/4 (73)27 3/4 (70)27 1/4 (69)100016SNH-28/*1.25 (.57)
30 3/8 (77)29 3/8 (75)28 7/8 (73)4508SN-3045/*1.25 (.57)
30 1/2 (77)29 3/8 (75)28 (71)100015SNH-30/*1.25 (.57)
33 1/2 (85)32 3/8 (82)31 (79)100014SNH-33/*1.4 (.64)
35 3/4 (91)34 3/4 (88)34 1/4 (87)6009SN-3660/*1.5 (.68)
35 7/8 (91)34 3/4 (88)33 3/8 (85)100013SNH-36/*1.5 (.68)
38 1/2 (98)37 3/8 (95)36 (91)125015SNH-38/*1.60 (.73)
39 7/8 (101)38 3/4 (98)37 3/8 (95)125014SNH-40/*1.60 (.73)
42 1/2 (108)41 3/4 (106)40 (102)125013SNH-43/*1.80 (.82)
43 7/8 (111)42 3/8 (108)41 3/8 (105)125013SNH-44/*1.80 (.82)
45 7/8 (117)44 3/4 (114)43 3/8 (110)150014SNH-46/*1.94 (.88)
47 7/8 (122)46 3/4 (119)45 3/8 (115)150014SNH-48/*2.0 (.91)
50 7/8 (129)49 3/4 (126)48 3/8 (123)150013SNH-51/2.13 (.97)
53 3/8 (136)52 3/4 (134)51 3/8 (130)150012SNH-54/2.25 (1.0)
/* Designate voltage, i.e.; insert 120 for 120 Vac or 240 for 240 Vac.
Model numbers containing /120 or /240 are only available in that voltage.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration