Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Chrome Steel Strip Heaters Centered Terminals

Strip Heaters 2 Terminals Centered
  • RoHS Icon
  • CE Approved
  • UL Recognized Component
  • CSA

$156.07

Item# ST-1505/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $156.07
10-24 $148.27
25-49 $145.15
50-99 $138.90
100-199 $135.78
200+ $132.66

In stock

Lead Time (If not in stock): 6 weeks
Strip Heaters 2 Terminals Centered ST-1505/240V ST-1505/240V
  • 1 1 /2 " (3.8 cm) Wide
  • Rugged, Reliable, Premium Quality
  • 350 to 1000 Watt
  • U.L. Component Recognized and C.S.A. Certified

ST-1505/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Strip Dimension
Form Factor
Sheath Material
Number of Mounting Holes
Termination


OMEGALUX™ “ST” series strip heaters are used in applications for convection air heating and clamp on installations. Typical applications would involve clamping them to metal surfaces such as platens, outer surfaces of large vats tanks and heating ducts. Two important factors must be considered when selecting a strip heater:

1. The proper sheath material for resisting any rusting and oxidizing inherent in the process or environment and for withstanding the sheath temperature required.

Standard sheath materials are rust resisting iron, chrome steel and Incoloy (NS Series only). Stainless steel and Monel sheaths are available at an additional charge.

2. The watt density of the element, or watts per square inch of heated area. This should be low for heating asphalt, molasses and other thick substances with low heat transferability; it can be higher for heating air, metals and other heat-conducting materials. (See appropriate curves for determining allowable watt densities.)

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Dimensions-Inches (cm) Watts W/In2 Model No. Wt.
Lb (kg)
A B D
10 1/2 (27)9 1/2 (24)9 (23)35015ST-1003/*.75 (.34)
12 (30)11 (28)10 1/2 (27)50017ST-1205/*.88 (.39)
15 1/4 (39)14 1/4 (36)13 3/4 (35)50012ST-1505/*1.13 (.51)
17 7/8 (45)16 7/8 (43)16 3/4 (43)75015ST-1807/*1.38 (.63)
23 3/4 (60)22 3/4 (58)22 1/4 (57)100014ST-2401/*1.81 (.82)
/* Designate voltage, i.e.; insert 120V for 120 Vac or 240V for Vac.
Additional strip heater models available in other widths and configurations. Contact OMEGALUX.
† To determine maximum allowable wall density, see Figures C-8 or C-9.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration