Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Strip Heater Accessories - Covers, Clamp Bands, Insulators

Terminal Covers, Clamping Bands and Insulators
  • RoHS Icon
  • CE Approved

$49.36

Item# PT-AC-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $49.36
5-9 $46.89
10-24 $45.90
25-49 $43.93
50-99 $42.94
100+ $41.96

In stock

Lead Time (If not in stock): 4 weeks
Terminal Covers, Clamping Bands and Insulators PT-AC-1 PT-AC-1
  • Terminal Covers, Clamping Bands and Insulators
  • uniform efficient heat transfer
  • available in 3 configurations

PT-AC-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor


Description

Secondary Insulation Bushing: All types except NS. Must be used when strips are mounted for air heating only or when connected in series on line voltages above 480V. Note: To accommodate bushings, a 17 /32 " x 11 /16 " dia. mounting hole in tabs should be specified for heaters. To order secondary insulation bushings, use model no. PCN255716.

Strip Element Clamps: Cast-iron clamps for use with OMEGALUX ® strip elements, retain their strength at elevated temperatures to assure maximum sheath-to-surface contact. Resulting uniform efficient heat transfer from internal resistance wire to the heated material avoids hot spots on the element, contributing to long service life.

Type SC Clamping Bands: A permanently tight fit on cylinders, nozzles, pipes and other round surfaces is provided by the Type SC stainless steel band with alloy screw. For small pipe diameters, strip elements should have cross-section curving (contact OMEGALUX). For most satisfactory results, bands should be spaced about 5 inches apart and should be drawn up tight to assure good contact between heater or thermostat bulb and surface. Installation: Fasten studs to the work surface by welding, brazing or threading. Use correct size stud to fit clamp. (See sketches to left). For temperatures over 750°F, stainless steel studs are recommended. When tightening nuts, torsion should not exceed 10 foot pounds maximum. Heaters must be allowed to expand. One clamp should hold heater. Nuts on other clamp should be backed off approx. 1 /2 turn to allow heaters to expand.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration