Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Iron or Chrome Steel Strip Heater Side by Side Terminals

WS Series Strip Heaters

$222.58

Item# WS-640/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $222.58
10-24 $211.45
25-49 $207.00
50-99 $198.10
100-199 $193.64
200+ $189.19

In stock

Lead Time (If not in stock): 4 weeks
WS Series Strip Heaters WS-640/240V WS-640/240V
  • 2½ ' (6 cm) Wide
  • Rugged, Reliable, Premium Quality
  • 400 to 1500 Watt
  • 2 Terminals at Right Angle At One End

WS-640/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Sheath Material
Strip Dimension
Max. Temperature
Number of Mounting Holes
Form Factor
Termination


The OMEGALUX™ WS series strip heater features 2 terminals placed at a right angle on one end. A standard width of 2½ inches makes them ideal for most strip heater applications.

CAUTION AND WARNING
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

dimensions

Dimensions—Inches (cm) Rust-Resisting Sheath Chrome Steel Sheath
A B D E No of
Mtg**
Hole
Watts W/In2† Model No. Watts W/In2 † Model No. Weight
Ib (kg)
6 1/2 (17)5 1/2 (14)5 (13)1 7/8 (5)240014WS-640/*50025WS-605/*.75 (0.3)
8 1/2 (22)7 1/2 (19)7 (18)1 7/8 (5)350016WS-850/*60019WS-806/*1.0 (0.4)
12 (30)11 (28)10 1/2 (27)3 3/8 (9)460012WS-1260/*80016WS-1208/*1.40 (0.6)
15 1/4 (39)14 1/4 (36)13 3/4 (35)2 5/8 (7)675011WS-1575/*100014WS-1501/*1.88 (0.9)
21 (53)20 (51)19 1/2 (50)2 3/8 (6)98508WS-2185/*125012WS-2101/*2.28 (1)
25 1/2 (65)24 1/2 (62)24 (61)2 7/8 (7)1110008WS-2510/*150012WS-2515/*2.63 (1.2)
If terminal housing is required with a WS strip heater, use a type SE-AC-1 mounted sideways. (See page C-23).
Ceramic post terminal insulators can also be used. (See page C-23).
* Designate voltage , i.e., insert 120 for 120 Vac or 240 for 240 Vac.
** 21/64 " diameter holes optional. Standard heaters have two mounting holes.
† To determine maximum allowable watt density, see Figures C-8 or C-9.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration