Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Nozzle and Band Heaters 1000°F Max 1" to 12.5" ID

LONG LIFE BAND AND NOZZLE HEATERS

$644.36

Item# HBT-45

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $644.36
10-24 $612.14
25-49 $599.25
50-99 $573.48
100-199 $560.59
200+ $547.71

In stock

Lead Time (If not in stock): 7 weeks
LONG LIFE BAND AND NOZZLE HEATERS HBT-45 HBT-45
  • HBA Series 1" to 6" (3 to 15 cm) Wide One-Piece Nozzle Heaters
    • Nozzle Temps to 1000°F
    • 42" (107 cm) Leads Standard
    • Stainless Steel Clamp Included
  • HBT Series 2" (5 cm) Wide Two-Piece Band Heaters
    • Rugged, Premium Quality
    • Stocked for Fast Delivery
    • Barrel Temperature to 900°F
    • Terminal Posts for Power Connection.

HBT-45 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Barrel Diameter
Heater Width
Maximum Operating Temperature


HBA Series 1" to 6" (3 to 15 cm) Wide One-Piece Nozzle Heaters

Offers Longer Life than mica nozzle heaters.
Cost less to operate. Heats up faster and provides more uniform heat distribution. More contact surface than other refractory insulated nozzle heaters.
Will not short out from fouling. The 42" leads are protected by a 36" long closely woven stainless steel sheath. No exposed electrical connections, and element is sealed to prevent entrance of contaminates.
Easier to install. Clamp and heater are separate items and may be applied from either side.
Construction: A 1/2 wide x .200" thick, Incoloy sheath (max. sheath temperature is 1500°F), magnesium oxide insulated strip heater is tightly spiraled to provide maximum heat transfer to the work. The lead wires are brazed to the heater terminal pins, insulated and covered with heavy duty stainless steel outer braiding to provide mechanical protection.

HBT Series 2" (5 cm) Wide Two-Piece Band Heaters
The HBT series has two matching alloy-sheath (max. sheath temperature is 1200°F) tubular elements and stainless steel matching clamping band, same as the HB series. Elements are flattened for maximum transfer.



HBA Series 1" to 6" (3 to 15 cm) Wide One-Piece Nozzle Heaters
Watts Volts W/In2 Barrel
Dia. In.(cm)
Width Model No. Wt.
lbs. (Kg)
275120291(3)3 (8)HBA-103027.5 (.2)
275120391 1/2 (4)1 1/2 (4)HBA-31427.5 (.2)
350240501 1/2 (4)1 1/2 (4)HBA-141435.5 (.2)
300120321 1/2 (4)2 (5)HBA-32030.5 (.2)
500240531 1/2 (4)2 (5)HBA-32050.5 (.2)
200120211 3/4 (4)1 3/4 (4)HBA-161620.5 (.2)
400120322 (5)2 (5)HBA-202040.5 (.2)
200120242 1/8 (5)1 1/4 (3)HBA-211220.5 (.2)
400120272 1/8 (5)2 1/4 (6)HBA-212240.5 (.2)
800120202 1/8 (5)6 (15)HBA-216080.5 (.2)
200120223 1/4 (8)7/8 (2)HBA-320820.5 (.2)
200120123 1/2 (9)1 1/2 (4)HBA-341420.5 (.2)
200120164 (10)1(3)HBA-401020.5 (.2)


HBT Series 2" (5 cm) Wide Two-Piece Band Heaters
Watts Barrel
Dia. In.(cm)
Model No. Wt.
lbs. (Kg)
6753 (8)HBT-30†1 (.5)
9253 3/4 (10)HBT-36†1 (.5)
6504 (10)HBT-40†1 (.5)
7504 1/2 (11)HBT-45†1 (.5)
11004 1/2 (11)HBT-4411†1 (.5)
8255 (13)HBT-50†1.5 (.7)
9505 1/2 (14)HBT-55/*2 (.9)
11006 1/2 (17)HBT-65/*2 (.9)
12757 1/2 (19)HBT-75/*2 (.9)
14258 1/2 (22)HBT-85/*2 (.9)
15509 1/2 (24)HBT-95/*2.5 (1.1)
200012 (30)HBT-120/*3 (1.4)
† The two 120V elements must be wired in series for 240V.
/* Specify voltage, insert 120 for 120 V or 240 for 240V. Terminal box, hermetic seals, and flexible leadwire with stainless steel overbraiding are available. See page H-14.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration