Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Steel 1 or 2-Piece Band Heater 900°F Max 2.5" to 10" ID

Barrel Band Heaters

$160.19

Item# MBH00102

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $160.19
10-24 $152.18
25-49 $148.98
50-99 $142.57
100-199 $139.37
200+ $136.16

In stock

Lead Time (If not in stock): 4 weeks
Barrel Band Heaters MBH00102 MBH00102
  • Built-In Bracket for Superior Clamping
  • Unbreakable and Torque-Resistant Screw Terminals
  • Temperatures Up to 480°C (900°F)
  • Full Width Stainless Steel Built-In Strap

MBH00102 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Barrel Diameter
Heater Width
Maximum Operating Temperature


Designed For Trouble-Free Service

The Duraband heater design is the result of many years of research, development and testing for a reliable mica insulated band heater that can perform at the higher operating temperatures [up to 480°C (900°F)] essential to process high temperature resins, providing long, efficient service necessary for today’s high productivity of plastic extruders, injection and blow molding machines.
Duraband is a proven heater design for good life efficiency and dependability. It assures maintaining the lowest winding temperatures possible, keeping a low-mass heating element assembly for fast heat-up and quick thermal response to controls. It incorporates the low thermal expansion built-in strap, a unique design feature.

Advantages and Variations

Duraband mica insulated heaters are widely used on operations involving heating of cylindrical surfaces and are manufactured in a full range of standard construction variations, physical dimensions, electrical ratings, and a complete arrangement of screw terminals and lead terminations.
However, these standard Duraband heater variations and terminations do not represent the full extent of our capabilities. OMEGA’s engineering staff, with many years of experience in heat processing and temperature control applications, can assist you in designing the right Duraband heater for your specific application.

Standard Specification and Tolerances
Performance Ratings
Maximum Temperature:
    Standard Sheath: 482°C (900°F)
Nominal Watt Density: 3 to 7 Watt/cm² (20 to 45 Watt/in²)
Maximum Watt Density: Dependent on heater size and operating temperature
Electrical Ratings
Maximum Voltage: 480 Vac
Dual Voltage or 3-Phase: Available depending on heater design
Maximum Amperage:
    Lead Wire Termination: 10 Amp
    Screw Terminations: 8-32 UNF—20 Amp 10-32 UNF—25 Amp
Resistance Tolerance: 10%, -5%
Wattage Tolerance: 5%, -10%
Physical Size Construction Limitations
Minimum Width: 19.1 mm (3/4")
Width Tolerance: 1.59 mm (±1/16")
Minimum Inside Diameter: 22.1 mm (7/8")
Nominal Gap: 9.5 mm (3/8")—if a larger gap is required for probes or thermocouples, specify when ordering
Built-In Brackets
Heater Width
    38 to 76 mm (1½ to 3") Number of Brackets 1
    79 to 127 mm (3 1/8 to 5") Number of Brackets 2
    130 to 145 mm (5 1/8 to 67/8") Number of Brackets 3
    178 to 254 mm (7 to 10") Number of Brackets 4
    257 to 381 mm (10 1/8 to 15") Number of Brackets 5
If tighter tolerances are required, contact OMEGA.

Model Number Inside Diameter Width   Watt Watt Density   Style
120V 240V mm inch mm inch Watt/cm2 Watt/in2
MBH00098 63.5 212 38.1 112 300 4.5 29 NE
MBH00099 MBH00108 76.2 3 25.4 1 300 5.6 36 SE
MBH00100 MBH00109 76.2 3 38.1 112 500 6.2 40 NE
MBH00101 MBH00110 76.2 3 50.8 2 500 4.6 30 NE
MBH00111 79.4 318 50.8 2 450 4.0 26 NE
MBH00112 82.6 314 50.8 2 400 3.4 22 NE
MBH00113 88.9 312 38.1 112 550 5.7 37 NE
MBH00114 88.9 312 50.8 2 600 4.7 30 NE
MBH00115 88.9 312 76.2 3 300 1.6 10 NE
MBH00116 88.9 312 76.2 3 625 3.2 21 NE
MBH00102 MBH00117 95.3 334 38.1 112 600 5.8 37 NE
MBH00103 MBH00118 95.3 334 63.5 212 850 4.9 32 NE
MBH00119 101.6 4 25.4 1 550 7.4 48 SE
MBH00120 101.6 4 38.1 112 550 4.9 32 NE
MBH00104 104.8 418 25.4 1 400 5.2 33 SE
MBH00121 114.3 412 25.4 1 550 6.5 42 SE
MBH00122 114.3 412 50.8 2 800 4.7 30 NE
MBH00123 120.7 434 19.1 34 150 2.2 14 SE
MBH00124 123.8 478 38.1 112 900 6.5 42 NE
MBH00125 127.0 5 38.1 112 700 4.9 32 NE
MBH00126 127.0 5 44.5 134 600 3.6 23 NE
MBH00127 127.0 5 50.8 2 950 5.0 32 NE
MBH00128 127.0 5 63.5 212 1000 4.2 27 NE
MBH00129 139.7 512 25.4 1 550 5.2 34 SE
MBH00130 139.7 512 38.1 112 500 3.2 20 NE
MBH00131 139.7 512 38.1 112 900 5.7 37 NE
MBH00132 139.7 512 50.8 2 500 2.4 15 NE
MBH00133 139.7 512 69.9 234 620 2.1 14 NE
MBH00134 139.7 512 76.2 3 1750 5.6 36 NE
MBH00105 152.4 6 25.4 1 300 2.6 17 SE
MBH00135 152.4 6 38.1 112 500 2.9 19 NE
MBH00136 152.4 6 38.1 112 850 4.9 32 NE
MBH00106 155.6 618 25.4 1 600 5.1 33 SE
MBH00137 158.8 614 50.8 2 500 2.1 13 NE
MBH00138 165.1 612 38.1 112 750 4.0 26 NE
MBH00139 177.8 7 25.4 1 550 4.1 26 SE
MBH00140 190.5 712 50.8 2 1500 5.6 36 NE
MBH00107 206.4 818 50.8 2 1200 5.9 38 NE
MBH00141 254.0 10 50.8 2 2000 6.4 41 NE
Ordering Example: MBH00122, 240V, 800 watt, barrel band heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

In the product details it says with 4 brackets these can be installed on 10.125" to 15" diameters. Can the MBH00141 be strapped onto a 14" diameter tube?

Asked by: Todd2021
Thank you for your inquiry. Heaters that use 4 brackets have a heater width of 7 to 10". Width and Diameter do not mean the same. The MBH00141 can handle a pipe diameter of 10" maximum.
Answered by: Application Engineer CB
Date published: 2021-09-03

Hi, are these rated for hazardous locations? Thanks Tim

Asked by: Tim29
Thank you for your inquiry. This heater is not rated for hazardous locations.
Answered by: Application Engineer JB
Date published: 2020-07-13

What is the minimum operational temperature of these band heaters? Our application requires use at -180C.

Asked by: SW001
The Band Heaters do not have a low temperature rating and use to -180C is not recommended and would void any warranty.
Answered by: Applications Engineer ANB
Date published: 2023-01-07
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_MBH00102, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration