Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $308.28 |
10-24 | $292.87 |
25-49 | $286.70 |
50-99 | $274.37 |
100-199 | $268.20 |
200+ | $262.04 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Inner Dimension | Width | Watt | Watt Density | Clamping/ Construction | ||||
---|---|---|---|---|---|---|---|---|---|
120V | 240V | mm | inch | mm | inch | Watt/cm2 | Watt/in2 | ||
MPP50101 | — | 25.4 | 1 | 25.4 | 1 | 150 | 10.9 | 70 | WB |
— | MPP50206 | 25.4 | 1 | 25.4 | 1 | 225 | 16.3 | 105 | WB |
MPP50301 | MPP50401 | 25.4 | 1 | 38.1 | 11⁄2 | 200 | 9.7 | 62 | WB |
— | MPP50601 | 25.4 | 1 | 38.1 | 11⁄2 | 250 | 12.1 | 78 | WB |
MPP50701 | MPP50801 | 25.4 | 1 | 38.1 | 11⁄2 | 300 | 14.5 | 93 | WB |
MPP51101 | MPP51202 | 31.8 | 11⁄4 | 25.4 | 1 | 250 | 13.2 | 85 | WB |
— | MPP51401 | 31.8 | 11⁄4 | 25.4 | 1 | 275 | 14.6 | 94 | WB |
MPP51701 | — | 31.8 | 11⁄4 | 38.1 | 11⁄2 | 350 | 12.4 | 80 | LB |
— | MPP51801 | 31.8 | 11⁄4 | 38.1 | 11⁄2 | 350 | 12.4 | 80 | WB |
MPP51901 | MPP52001 | 38.1 | 11⁄2 | 25.4 | 1 | 200 | 8.4 | 54 | OB |
MPP52301 | MPP52402 | 38.1 | 11⁄2 | 25.4 | 1 | 300 | 12.5 | 81 | OB |
MPP52501 | MPP52602 | 38.1 | 11⁄2 | 38.1 | 11⁄2 | 300 | 8.4 | 54 | LB |
— | MPP52903 | 38.1 | 11⁄2 | 38.1 | 11⁄2 | 450 | 12.5 | 81 | LB |
— | MPP53001 | 38.1 | 11⁄2 | 50.8 | 2 | 300 | 6.3 | 40 | LB |
— | MPP53202 | 38.1 | 11⁄2 | 50.8 | 2 | 450 | 9.4 | 61 | LB |
— | MPP53401 | 38.1 | 11⁄2 | 76.2 | 3 | 350 | 4.9 | 31 | LB |
— | MPP53501 | 38.1 | 11⁄2 | 76.2 | 3 | 500 | 7.0 | 45 | LB |
MPP53801 | MPP53901 | 44.5 | 13⁄4 | 38.1 | 11⁄2 | 300 | 6.9 | 44 | LB |
— | MPP54301 | 44.5 | 13⁄4 | 50.8 | 2 | 750 | 12.9 | 83 | LB |
— | MPP54401 | 44.5 | 13⁄4 | 63.5 | 21⁄2 | 550 | 7.6 | 49 | LB |
— | MPP54601 | 44.5 | 13⁄4 | 76.2 | 3 | 1000 | 11.5 | 74 | LB |
MPP54701 | MPP54801 | 50.8 | 2 | 25.4 | 1 | 350 | 10.3 | 66 | OB |
— | MPP54901 | 50.8 | 2 | 38.1 | 11⁄2 | 400 | 7.8 | 50 | LB |
MPP55051 | MPP55101 | 50.8 | 2 | 50.8 | 2 | 750 | 11 | 71 | LB |
— | MPP55401 | 57.2 | 21⁄4 | 25.4 | 1 | 350 | 8.9 | 58 | OB |
— | MPP55801 | 57.2 | 21⁄4 | 63.5 | 21⁄2 | 1000 | 10.2 | 66 | LB |
— | MPP56001 | 63.5 | 21⁄2 | 25.4 | 1 | 400 | 9.0 | 58 | OB |
— | MPP56101 | 63.5 | 21⁄2 | 38.1 | 11⁄2 | 500 | 7.5 | 49 | LB |
Ordering Example: MPP55051, nozzle band heater, 120V, 750 watt, 305 mm (12") leads. |
Model No. | Inner Dimension | Width | Watt | Voltage | Watt Density | Style | Clamping/ Construction | Terminal | |||
---|---|---|---|---|---|---|---|---|---|---|---|
mm | inch | mm | inch | Watt/cm2 | Watt/in2 | ||||||
MPP00230 | 76.2 | 3 | 38.1 | 11⁄2 | 500 | 240 | 6.3 | 41 | 1 pc | NB | T2 |
MPP00231 | 76.2 | 3 | 38.1 | 11⁄2 | 525 | 240 | 6.6 | 43 | 1 pc | NB | T2 |
MPP00232 | 82.6 | 31⁄4 | 63.5 | 21⁄2 | 1100 | 120 | 7.4 | 48 | 1 pc | NB | T3X |
MPP00233 | 82.6 | 31⁄4 | 63.5 | 21⁄2 | 1400 | 240 | 9.4 | 61 | 1 pc | NB | T3X |
MPP00234 | 88.9 | 31⁄2 | 50.8 | 2 | 800 | 240 | 6.2 | 40 | 1 pc | NB | T3X |
MPP00235 | 92.1 | 35⁄8 | 38.1 | 11⁄2 | 650 | 240/480 | 8 | 52 | Exp | NE | T2 |
MPP00236 | 101.6 | 4 | 38.1 | 11⁄2 | 625 | 240/480 | 6.8 | 44 | Exp | NE | T2 |
MPP00237 | 101.6 | 4 | 38.1 | 11⁄2 | 725 | 240/480 | 7.8 | 51 | Exp | NE | T2 |
MPP00238 | 101.6 | 4 | 38.1 | 11⁄2 | 800 | 240 | 7.3 | 47 | 1 pc | NB | T2 |
MPP00186 | 114.3 | 41⁄2 | 63.5 | 21⁄2 | 1250 | 240 | 5.9 | 38 | 1 pc | NB | T3X |
MPP00239 | 127 | 5 | 38.1 | 11⁄2 | 1000 | 240/480 | 8.1 | 52 | Exp | NE | T2 |
MPP00240 | 133.4 | 51⁄4 | 38.1 | 11⁄2 | 600 | 240/480 | 4.6 | 30 | Exp | NE | T2 |
MPP00241 | 133.4 | 51⁄4 | 38.1 | 11⁄2 | 1000 | 240/480 | 7.7 | 49 | Exp | NE | T2 |
MPP00187 | 133.4 | 51⁄4 | 76.2 | 3 | 1700 | 240/480 | 6.1 | 39 | Exp | NE | T3X |
MPP00242 | 133.4 | 51⁄4 | 114.3 | 41⁄2 | 2400 | 240/480 | 5.7 | 37 | Exp | NE | T3X |
MPP00243 | 133.4 | 51⁄4 | 114.3 | 41⁄2 | 2700 | 240/480 | 6.4 | 41 | Exp | NE | T3X |
MPP00244 | 139.7 | 51⁄2 | 38.1 | 11⁄2 | 1000 | 240/480 | 7.2 | 47 | Exp | NE | T2 |
MPP00245 | 139.7 | 51⁄2 | 38.1 | 11⁄2 | 1300 | 240/480 | 9.4 | 61 | Exp | NE | T2 |
MPP00246 | 152.4 | 6 | 38.1 | 11⁄2 | 1000 | 240/480 | 6.5 | 42 | Exp | NE | T2 |
MPP00247 | 152.4 | 6 | 38.1 | 11⁄2 | 1400 | 240/480 | 9.1 | 59 | Exp | NE | T2 |
MPP00248 | 165.1 | 61⁄2 | 38.1 | 11⁄2 | 1250 | 240/480 | 7.4 | 48 | Exp | NE | T2 |
MPP00249 | 171.5 | 63⁄4 | 38.1 | 11⁄2 | 815 | 240/480 | 4.6 | 30 | Exp | NE | T2 |
MPP00250 | 171.5 | 63⁄4 | 38.1 | 11⁄2 | 1000 | 240/480 | 5.7 | 37 | Exp | NE | T2 |
MPP00188 | 171.5 | 63⁄4 | 101.6 | 4 | 2600 | 240/480 | 5.2 | 34 | Exp | NE | T3X |
MPP00251 | 171.5 | 63⁄4 | 127 | 5 | 3700 | 240/480 | 6 | 39 | Exp | NE | T3X |
MPP00189 | 171.5 | 63⁄4 | 152.4 | 6 | 3750 | 240/480 | 5 | 33 | Exp | NE | T3X |
MPP00252 | 177.8 | 7 | 38.1 | 11⁄2 | 1250 | 240/480 | 6.8 | 44 | Exp | NE | T2 |
MPP00253 | 177.8 | 7 | 38.1 | 11⁄2 | 1500 | 240/480 | 8.2 | 53 | Exp | NE | T2 |
MPP00254 | 190.5 | 71⁄2 | 38.1 | 11⁄2 | 1500 | 240/480 | 7.5 | 49 | Exp | NE | T2 |
MPP00255 | 193.7 | 75⁄8 | 76.2 | 3 | 1800 | 240/480 | 4.2 | 27 | Exp | NE | T3X |
MPP00190 | 193.7 | 75⁄8 | 114.3 | 41⁄2 | 3150 | 240/480 | 4.9 | 32 | Exp | NE | T3X |
MPP00256 | 203.2 | 8 | 38.1 | 11⁄2 | 1250 | 240/480 | 5.8 | 38 | Exp | NE | T2 |
MPP00257 | 203.2 | 8 | 38.1 | 11⁄2 | 1600 | 240/480 | 7.5 | 48 | Exp | NE | T2 |
MPP00258 | 228.6 | 9 | 38.1 | 11⁄2 | 1500 | 240/480 | 6.1 | 40 | Exp | NE | T2 |
MPP00259 | 228.6 | 9 | 38.1 | 11⁄2 | 1750 | 240/480 | 7.2 | 46 | Exp | NE | T2 |
MPP00191 | 241.3 | 91⁄2 | 76.2 | 3 | 3000 | 240/480 | 5.6 | 36 | Exp | NE | T3X |
MPP00260 | 285.8 | 111⁄4 | 76.2 | 3 | 2400 | 240/480 | 3.7 | 24 | Exp | NE | T3X |
MPP00261 | 285.8 | 111⁄4 | 127 | 5 | 5100 | 240/480 | 4.7 | 31 | Exp | NE | T3X |