Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Steel 1 or 2-Piece Band Heater 900°F Max 1" to 2.75" ID

Mica Insulated Band Heaters - 1" to 11½" I.D.

$39.13

Item# NHL00108

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $39.13
10-24 $37.17
25-49 $36.39
50-99 $34.83
100-199 $34.04
200+ $33.26

In stock

Lead Time (If not in stock): 3 weeks
Mica Insulated Band Heaters - 1" to 11½" I.D. NHL00108 NHL00108
  • 1' to 11½' I.D.
  • Up to 482°C (900°F) Barrel Temperature
  • Used in Hundreds of Industrial and Commercial Heating Applications:
  • Cylinders

NHL00108 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Barrel Diameter
Heater Width
Maximum Operating Temperature


The Omegalux® MB mica insulated band heaters are available in one or two piece construction and a variety of diameters and widths. One piece band heaters are manufactured with inside diameters from 1 to 31/2 inches. Two piece band heaters are available in diameters from 4 to 111/2 inches. Electrical connections are made through post terminals or insulated and stainless steel overbraided leads.

Each half of the two piece band heaters are rated 120 Volts, and are wired in parallel for 120 Volt operation, or in series for 240 Volt operation.

Available options include different dimensions and terminals, special wattage or voltage ratings, flexible conduit and holes or cutouts. Two, or more sections can be manufactured to fit larger diameters. Contact Engineering for more information.

When heating objects to higher temperatures, lower Watt density heaters should be used to prevent overheating and shortened heater life. Watt density is the total wattage of the heater divided by the heated surface area of the heater. Use the table above to select the maximum recommended Watt density for the application. Lower Watt densities can be achieved by operating 240 Volt heaters on 120 Volts. When operating 240 Volt heaters on 120 Volts, the wattage and Watt density are derated by a factor of 4.

For example, model number MBH-1715300A/240 is a 1.75 inch I.D. one piece band heater, rated for 300 Watts and 36 Watts per square inch at 240 Volts. When operating this same heater on 120 Volts, the wattage and Watt density are reduced to 75 Watts and 9 Watts per square inch.

Maximum Operating Temperature
Operating
Temperature*
Maximum Recommended
Watts per Square Inch
300°F (149°C)40
400°F (204°C)30
500°F (260°C)21
600°F (316°C)12
700°F (371°C)10
800°F (427°C)10
900°F (482°C)10




One Piece Band Heaters
Model No I.D.
in. (mm)
Width
in. (mm)
Watts W/in2 Terminal
Style
Weight
lbs. (kg)
MBH-101085A/1201.00 (25)1.0 (25)8527A0.25 (0.11)
MBH-101085B/1201.00 (25)1.0 (25)8527B0.25 (0.11)
MBH-1015130A/1201.00 (25)1.5 (38)13027A0.37 (0.17)
MBH-1015130B/1201.00 (25)1.5 (38)13027B0.37 (0.17)
MBH-1210100A/1201.25 (32)1.0 (25)10025A0.37 (0.17)
MBH-1210100B/1201.25 (32)1.0 (25)10025B0.37 (0.17)
MBH-1210150A/1201.25 (32)1.0 (25)15038A0.37 (0.17)
MBH-1210150B/1201.25 (32)1.0 (25)15038B0.37 (0.17)
MBH-1215150A/1201.25 (32)1.5 (38)15025A0.43 (0.20)
MBH-1215150B/1201.25 (32)1.5 (38)15025B0.43 (0.20)
MBH-1215200A/1201.25 (32)1.5 (38)20034A0.43 (0.20)
MBH-1215200B/1201.25 (32)1.5 (38)20034B0.43 (0.20)
MBH-1515175A/*1.50 (38)1.5 (38)17524A0.50 (0.23)
MBH-1515175B/*1.50 (38)1.5 (38)17524B0.50 (0.23)
MBH-1515275A/*1.50 (38)1.5 (38)27539A0.50 (0.23)
MBH-1515275B/*1.50 (38)1.5 (38)27539B0.50 (0.23)
MBH-1715180A/*1.75 (44)1.5 (38)18022A0.56 (0.25)
MBH-1715180B/*1.75 (44)1.5 (38)18022B0.56 (0.25)
MBH-1715300A/*1.75 (44)1.5 (38)30036A0.56 (0.25)
MBH-1715300B/*1.75 (44)1.5 (38)30036B0.56 (0.25)
MBH-2015200A/*2.00 (51)1.5 (38)20021A0.68 (0.31)
MBH-2015200B/*2.00 (51)1.5 (38)20021B0.68 (0.31)
MBH-2015375A/*2.00 (51)1.5 (38)37540A0.68 (0.31)
MBH-2015375B/*2.00 (51)1.5 (38)37540B0.68 (0.31)
MBH-2515300A/*2.50 (64)1.5 (38)30025A0.81 (0.34)
MBH-2515450A/*2.50 (64)1.5 (38)45038A0.81 (0.34)
MBH-2520600A/*2.50 (64)2.0 (51)60038A0.87 (0.39)
MBH-2525750A/*2.50 (64)2.5 (64)75038A0.93 (0.42)
MBH-2530900A/*2.50 (64)3.0 (76)90038A1.06 (0.48)
MBH-3015400T/*3.00 (76)1.5 (38)40028T0.56 (0.25)
MBH-3515450T/*3.50 (89)1.5 (38)45027T0.68 (0.31)
MBH-3520500T/*3.50 (89)2.0 (51)50023T0.87 (0.39)
* Insert “120” or “240” for 120 Vac or 240 Vac operation

Two Piece Construction**
Model No I.D.
in. (mm)
Width
in. (mm)
Watts W/in2 Terminal
Style
Weight
lbs. (kg)
MBH-4015550T 4.00 (102) 1.5 (38) 550 30 T 0.50 (0.23)
MBH-4020600T 4.00 (102) 2.0 (51) 600 25 T 0.62 (0.28)
MBH-4515650T 4.50 (114) 1.5 (38) 650 31 T 0.56 (0.25)
MBH-5015750T 5.00 (127) 1.5 (38) 750 31 T 0.68 (0.31)
MBH-5020800T 5.00 (127) 2.0 (51) 800 26 T 1.00 (0.45)
MBH-5515750T 5.50 (140) 1.5 (38) 750 29 T 0.95 (0.43)
MBH-5520900T 5.50 (140) 2.0 (51) 900 26 T 1.00 (0.45)
MBH-6015900T 6.00 (152) 1.5 (38) 900 32 T 0.95 (0.43)
MBH-60201000T 6.00 (152) 2.0 (51) 1000 27 T 1.12 (0.51)
MBH-65151100T 6.50 (165) 1.5 (38) 1100 36 T 1.12 (0.51)
MBH-70151000T 7.00 (178) 1.5 (38) 1000 30 T 1.12 (0.51)
MBH-80151100T 8.00 (203) 1.5 (38) 1100 29 T 1.25 (0.57)
MBH-90151200T 9.00 (229) 1.5 (38) 1200 28 T 1.37 (0.62)
MBH-100151400T 10.00 (254) 1.5 (38) 1400 30 T 1.50 (0.68)
MBH-110201200T 11.00 (279) 2.0 (51) 1200 18 T 2.00 (0.91)
MBH-115151650T 11.50 (292) 1.5 (38) 1650 31 T 1.68 (0.76)
**Note: Two piece band heaters can be operated on either 120 or 240 Vac. Each half is rated for 120 V and is wired in parallel for 120 V and in series for 240 V operation
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do these come with the leads?

Asked by: ridebikesrecycleplastic
The NHW series heaters come with 12" long lead wires standard.
Answered by: Engineer9
Date published: 2019-12-17
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NHL00108, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration