Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Fiberglass Drum Heater up to 1600 W

Drum Heaters 55 Gallon Wraparound

$2,041.49

Item# FCDH-1600-240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,041.49
5-9 $1,939.42
10-24 $1,898.59
25-49 $1,816.93
50-99 $1,776.10
100+ $1,735.27

In stock

Lead Time (If not in stock): 7 weeks
Drum Heaters 55 Gallon Wraparound FCDH-1600-240 FCDH-1600-240
  • 55 Gallon Drum Wraparound
  • Full-Coverage Insulated
  • Easy-to-Use Digital Temperature Controller
  • Audible/Visual Alarm

FCDH-1600-240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power
Drum Material
Drum Size
Outer Sheath Material
Maximum Operating Temperature


The FCDH Series consists of full-coverage insulated drum heaters that provide a safe and efficient method of temperature and viscosity control. An easy-to-use digital temperature controller prevents temperature runaway. These heaters use a patented grounded heating element and are designed for indoor use when it is desirable to insulate the entire surface of the drum.

SPECIFICATIONS
Metal Drums: 10 to 232°C (50 to 450°F)
Poly Drums: 10 to 71°C (50 to 160°F)
Max Exposure Temperature: 260°C (500°F)
Outer Sheath: Silicone-coated fiberglass facing
Inner Sheath: Silicone-coated fiberglass liner
Insulation: 25.4 mm (1') fiberglass
Dielectric Strength: Over 2000V
Power Cord: 1.8 m (6') with plug on 120V models, stripped lead ends on 240V models
Power: 120 or 240 Vac
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does the heating element extend the full length of the barrel from top to bottom?

Asked by: HeatnBarrels
The Heating element is in the bottom third of the product.
Answered by: Application Engineer AB
Date published: 2021-06-14
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FCDH-1600-240, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
Drum Heaters 55 Gallon Wraparound
$134.35
0 In Stock
Accessories
6' wide strip that expands heater to fit up to a 24.2' diameter drum. Strip is necessary for heater to fit around drums with removable lids.
$101.66
0 In Stock
en-US
en
Save Configuration