Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Explosion Proof Silicone Rubber Drum Heater up to 1300 W

Explosion Resistant Drum Heaters

$2,875.93

Item# SEPDH-C-1000-120-T4A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,875.93
5-9 $2,732.13
10-24 $2,674.61
25-49 $2,559.58
50-99 $2,502.06
100+ $2,444.54

In stock

Lead Time (If not in stock): 9 weeks
Explosion Resistant Drum Heaters SEPDH-C-1000-120-T4A SEPDH-C-1000-120-T4A
  • Factory Mutual Hazardous Area Approval
  • Class I, Div 2, Groups B, C, and D Class II, Div 2, Groups F and G
  • Inherently Safe
  • Integral Built-In High-Limit Thermal Cutout** Prevents Temperature Runaway

SEPDH-C-1000-120-T4A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power
Drum Size
Additional Option
Power Density
Outer Sheath Material


OMEGALUX™ silicone rubber area drum heaters are low-watt density electrical resistance heaters in blanket form. They are designed to provide a practical, efficient means of freeze protection, viscosity control, melting of solids, and maintaining materials at elevated temperatures in Class I, Division 2 areas.
OMEGALUX™ SEPDH drum heaters feature built-in high-limit thermal cutout protection, which, in the event of a primary temperature controller failure, maintains heater sheath temperature below the minimum safe auto-ignition temperature of the material being heated or materials in the area. OMEGALUX™ SEPDH drum heaters are compatible with most chemical fluids and oils used in field service. Unlike many other drum heaters, the SEPDH has a thin-line design that lets it fit between the drum and the cradle.

Insert Codes for model numbers
High-Limit Thermostat Temperature
T4A: 70°C (158°F)
T3 :145°C (293°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration