Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Fiberglass Tote Heater Dual Thermostat up to 2880 W

Wrap Around Tote Tank Heaters

$3,077.43

Item# TOTE421-ADJ/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,077.43
5-9 $2,923.56
10-24 $2,862.01
25-49 $2,738.91
50-99 $2,677.36
100+ $2,615.82

In stock

Lead Time (If not in stock): 14 weeks
Wrap Around Tote Tank Heaters TOTE421-ADJ/120V TOTE421-ADJ/120V
  • Fits Any Tote Tank from 1m (40') to 1.2 m (48') Square
  • Comes in Heights of 0.9 m (36'), 1.1 m (42'), or 1.2 m (48')
  • Two Heating Zones
  • Two Built-In Adjustable Thermostats

TOTE421-ADJ/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power
Additional Option
Heater Length
Outer Sheath Material
Maximum Operating Temperature


The OMEGA TOTE Series tote tank heaters are flexible wrap-around surface heaters offered in different sizes based on height. These heaters provide a quick, easy, non-invasive way to warm your product. They fit nearly every standard tote tank owing to adjustable nylon straps with buckles. There are three straps for placing around the tank and two for across the top. Units include an adjustable thermostat and a manual reset high-limit thermostat

NOTE: HEAVY WEIGHT - OVERWEIGHT SHIPPING CHARGES APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Tote insulated top cover
$630.04
0 In Stock
Controller, 10 to 79°C (50 to 175°F) range, 120 V, 15 A
$383.78
2 In Stock
Controller, 10 to 79°C (50 to 175°F) range, 240 V, 15 A
$383.78
0 In Stock
en-US
en
Save Configuration