Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Gas Cylinder Warming Flexible Heater Ex Proof Options

Gas Cylinder Warmers

$1,418.71

Item# GCW-951-150-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,418.71
5-9 $1,347.77
10-24 $1,319.40
25-49 $1,262.65
50-99 $1,234.28
100+ $1,205.90

In stock

Lead Time (If not in stock): 7 weeks
Gas Cylinder Warmers GCW-951-150-120 GCW-951-150-120
  • Available for Hazardous Locations (Class I, Division I, Groups C & D)
  • Built-In Insulation: Sides: 51 mm (2.0') Thick Top: 13 mm (0.5') Thick
  • Self-Regulating Grounded Heating Element
  • Maintenance Temperature When Ambient is -1 to 35°C (30 to 95°F)* Bottom: 32 to 54°C (90 to 129°F) Top: 27 to 49°C (81 to 120°F)

GCW-951-150-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temprature range
Supply Voltage
Diameter
Length
Additional Option
Shape
Power Density
Power (watts)
Width
Thickness
Heater Material
Pressure senstivie Adhesive (PSA)


Due to condensation, gas is often wasted because it will remain in a liquid state when needed most. Cylinders are then not filled to a full level, wasting money on each fillup. This can be alleviated by using our gas cylinder warmer. The warmer creates a convection current and increases pressure inside, improving process control and reducing wasted gas that has condensed. Gases known to benefit from this process are SF6, propane, nitrogen, oxygen, BCl3, WF6, and HF.

* Gas flow rate may affect maintenance temperatures. Consult Engineering for more information.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration