Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Flexible Heater Blanket 450°F Max up to 48"

Rugged Low Cost Flexible Heating Blankets

$151.95

Item# SSHB-624-360-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $151.95
10-24 $144.35
25-49 $141.31
50-99 $135.24
100-199 $132.20
200+ $129.16

In stock

Lead Time (If not in stock): 10 weeks
Rugged Low Cost Flexible Heating Blankets SSHB-624-360-120 SSHB-624-360-120
  • Moisture and Chemical Resistant
  • Constant Low Watt Density of 2½W/in2
  • Maximum Exposure Temperature of 450°F
  • Five Standard Sizes

SSHB-624-360-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Shape
Temprature range
Power (watts)
Supply Voltage
Width
Length
Pressure senstivie Adhesive (PSA)
Power Density
Diameter
Thickness
Heater Material
Additional Option


OMEGALUX™ silicone rubber laminated heating blankets are low watt density electrical resistance heaters in blanket form. They are designed for freeze protection as well as process temperature control applications. The rugged heater element is made from multi-strand braided and knitted wire. The vulcanized heater assembly is water tight. Optional pressure sensitive adhesive makes installation easy. Heat from the blanket itself cures the silicone adhesive, creating a permanent bond.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

Model No. (Without Adhesive) Model No. (With Adhesive) Volts Watts Dimensions
SSHB-612-180-120SSHB-612-180-120-P1201806" x 12"
SSHB-612-180-240SSHB-612-180-240-P2401806" x 12"
SSHB-624-360-120SSHB-624-360-120-P1203606" x 24"
SSHB-624-360-240SSHB-624-360-240-P2403606" x 24"
SSHB-1212-360-120SSHB-1212-360-120-P12036012" x 12"
SSHB-1212-360-240SSHB-1212-360-240-P24036012" x 12"
SSHB-1224-720-120SSHB-1224-720-120-P12072012" x 24"
SSHB-1224-720-240SSHB-1224-720-240-P24072012" x 24"
SSHB-2424-1440-120SSHB-2424-1440-120-P120144024" x 24"
SSHB-2424-1440-240SSHB-2424-1440-240-P240144024" x 24"

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What temperature range is this product suitable for?

Asked by: Levi
Temperature range is from -56 to 232 deg C (-70 to 450 deg F)
Answered by: RD Engineer
Date published: 2022-09-20

what temp. controller goes with your SSHB-612-180-120 which is being used to keep horse waterers from freezing? I can't read the numbers on my existing controller. They appear to be 503 933 L66 0752, thank you

Asked by: Louispan
Thank you for your inquiry. Please contact us directly at 1-888-826-6342 for technical sales advice.
Answered by: Application Engineer CB
Date published: 2021-12-20
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SSHB-624-360-120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 65ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration