Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Element Heating Tape 1400°F Max and 120-240 Volts

High Temperature, Dual-Element Heating Tapes

$82.66

Item# DHT051020LD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $82.66
10-24 $78.53
25-49 $76.87
50-99 $73.57
100-199 $71.91
200+ $70.26

In stock

Lead Time (If not in stock): 9 weeks
High Temperature, Dual-Element Heating Tapes DHT051020LD DHT051020LD
  • Dual Element Heating
  • Connects Easily to Your Choice of Temperature Control
  • Wide Range of Sizes

DHT051020LD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power (Watt)
Heater Length
Supply Voltage
Width/Diameter
Termination
Maximum Operating Temperature
Power Density
Lead wire Length
Lead wire Exit Direction
Built in Thermostat
Heater Insulation Material
Additional Option


The DHT Series is a highly flexible and durable multi-stranded dual heating element that provides even heat across the tape. It is reinforced with high temperature fiberglass for added strength and durability. High temperatures and rapid thermal response with a maximum exposure temperature of 760ºC (1400ºF).
loading all models
loading all reviews
Rated 5 out of 5 by from Very good tool! I bought this article one a few weeks ago and we used for long run test. It perfomed very well without issues or performance loss.
Date published: 2017-03-13
Rated 5 out of 5 by from CEO I have using it to heat up electrical PVC pipes from size 0.5 to 3 ". Cheaper, faster and easier then other special devices. Only one Omega product, it can be replaced for 3 others in application to heat up then bend PVC pipes.
Date published: 2018-11-10
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_DHT051020LD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
loading all QA

Can you cut and make this a shorter length?

Asked by: MRA1
Hi MRA1 Thank you for the inquiry. Unfortunately we are unable to cut these to shorter lengths. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2021-10-27

Can I use this with omega bench top controller ?

Asked by: surendar
Thank you for your inquiry. You can use a benchtop controller. Make sure the current draw from the heater does not exceed the controller's relay current rating.
Answered by: Application Engineer CB
Date published: 2023-10-31

Can this be connected to your omega cn7523 temperature controller? Or does it require some kind of hub for the 120v plug end?

Asked by: Travis
Thanks for your inquiry. Most of our rope heaters have stripped ends and can be directly connected to controllers such as the CN7523; this heater has a formed plug at the end. In order to use w/ this controller and others of its type, you will need to cut the plug off, and wire according to manual instructions. There is no receptacle on the CN7523 that will directly take this heater plug connection.
Answered by: dennis882
Date published: 2021-10-27

Does this product come with a CSA/ULc or equivalent approval?

Asked by: Dheaven72
Hi Dheaven72 Thank you for the inquiry. This product is not CSA/ULc or equivalent approved. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2022-06-08
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_DHT051020LD, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration