Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fiberglass Heater Rope 900°F Max and 120-240 Volts

OMEGALUX™ Rope Heaters

$73.85

Item# FGR-030/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $73.85
10-24 $70.16
25-49 $68.68
50-99 $65.73
100-199 $64.25
200+ $62.77

In stock

Lead Time (If not in stock): 7 weeks
OMEGALUX™ Rope Heaters FGR-030/240V FGR-030/240V
  • Operating Temperature Rating to 482°C (900°F)
  • Wraps Around Small Diameter Pipes and Tubes

FGR-030/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power (Watt)
Heater Length
Supply Voltage
Maximum Operating Temperature
Power Density
Width/Diameter
Lead wire Length
Lead wire Exit Direction
Built in Thermostat
Termination
Heater Insulation Material


OMEGALUX™ rope heaters apply heat to tubing with diameters as small as 1/8' (3.2 mm). Featuring a maximum allowable operating temperature of 482°C (900°F), the FGR series rope heaters can be wrapped around either conductive or non-conductive surfaces. Each end terminates with 24' (610 mm) long fiberglass insulated lead wire. These rope heaters are very similar to our heater tapes. Please review our tape heaters for your application needs.

SPECIFICATIONS
Maximum Allowable Temperature: 482°C (900°F)
Suitable for Use on Conductive Surface: Yes
Resists Moisture, Vapor, Or Chemicals: No
Standard Diameter: 5 mm (3/16 inch)
Voltage: 120 Volt ac or dc, 240V optional
Linear Wattage: 4 Watts/in. approx.
Heater Length: 3, 6, 8, or 10 feet (0.9, 1.8, 2.4 or 3.0 m)
Lead Length: 24 inches (609 mm)
Termination: Stripped leads

loading all models
loading all reviews
Rated 4 out of 5 by from Good product These heater ropes are ideal for small bore tube, they heat quickly and are very flexible which is good for complicated tubing layouts. Just be careful not to pull it too tight.
Date published: 2016-08-28
Rated 4 out of 5 by from Rope Heater Great option for metal pipes that require heating to high temperatures. Requires some wiring & a variable AC transformer to adjust the temperature.
Date published: 2023-04-26
Rated 5 out of 5 by from Worked as expected This was my second purchase of this item. The first lasted about a year before it failed. It works as expected. Happy with this product.
Date published: 2018-10-16
Rated 4 out of 5 by from Good It works as I expect. It will be awesome if we can get this heater with costume length.
Date published: 2018-05-17
Rated 4 out of 5 by from Heated up really faster than I expected If it were not for the leads being at opposite ends the heater worked very good.
Date published: 2017-02-21
Rated 5 out of 5 by from Great product I've been using these rope heaters multiple times and quality, as well as power provided, are as expected.
Date published: 2017-01-31
  • y_2024, m_5, d_13, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_FGR-030-240V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is the expected lifetime of the OMEGALUX™ Rope Heaters FGR-030?

Asked by: Neil27
Thank you for your inquiry with Omega. It is an application dependent product. There is not an expected lifetime specification for our rope heaters.
Answered by: Application Engineer
Date published: 2019-06-25

We like the FGR-030 rope heater. In a smaller application I am wondering if I can get an 18" variety. The 36" needs to be wond around other things and it gets kind of messy. We go through about a dozen a year.

Asked by: EddieB
The 18" Rope Heater is not presently offered and would be a custom application. Contact Omega's Heater group at heaters@omega.com for details about custom product criteria.
Answered by: ApplicationsEngineerANB
Date published: 2023-05-24

Hello, do I just plug this into a wall? Do I need to buy something else as well to make this heater work?

Asked by: sebb
Thank you for your inquiry. This requires a temperature controller or thermostat. Please contact OMEGA directly at heaters@omega.com for suggestions.
Answered by: Application Engineer CB
Date published: 2021-10-07
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FGR-030-240V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration