Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Heater Tape 425°F Max and 1.44 kW Max Power

Heating Tapes with Adjustable Thermostat

$213.50

Item# HTWAT051-004

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $213.50
10-24 $202.83
25-49 $198.56
50-99 $190.02
100-199 $185.75
200+ $181.48

In stock

Lead Time (If not in stock): 10 weeks
Heating Tapes with Adjustable Thermostat HTWAT051-004 HTWAT051-004
  • Adjustable Thermostat Control Sets Up to 218°C (425°F)
  • No Additional Control Needed
  • Moisture and Chemical Resistant
  • Suitable for Electrically Conductive Surfaces

HTWAT051-004 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power (Watt)
Heater Length
Supply Voltage
Width/Diameter
Termination
Maximum Operating Temperature
Power Density
Lead wire Length
Lead wire Exit Direction
Built in Thermostat
Heater Insulation Material
Additional Option


HTWAT Series silicone rubber heat tapes for pipes with thermostat control are designed for process temperature control, freeze protection, and supplemental heat. Applications include valves, pipe lines, bearings, filter housings, actuators and more. Wrap the flexible heating tape around the desired object you want to heat, set the temperature, and it will maintain heat at the set temperature.

SPECIFICATIONS
Adjustable thermostat: 10 to 218°C (50 to 425°F)
Maximum Exposure Temperature: 232°C (450°F)
Nominal Watt Density: 6.0 watts/in V (0.009 watts/mm V)
Minimum Bend Radius: 12.7 mm (0.5')
Outer Sheath: Extruded silicone rubber
Construction: Fiberglass knitted and braided
Power Cord: 1.8 m (6') with plug on 120V models, stripped lead ends on 240V models
Power: 120 or 240 Vac
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent, hot, long lasting heat tape! We've been using this heat tape on machinery in our shop for 4 or so years. It runs at 400 degrees (highest setting) all day; the adjustable heat dial is great. It's very hard to find a quality, flexible, wipeable, HOT, heat tape in varying lengths (trust me I've searched high and low before I found Omega). We do need to replace it after 2-3 years simply because the tape cracks due to heavy use, but it still heats great even then. I would imagine if the tape was used in a more traditional placement it wouldn't crack at all (ours is looped tightly in and around tight small fittings). It's very easy to use, the "cool" tab at one end of the tape comes in handy for positioning when hot (if needed). Will be using these unit for many years to come. Omega has always had great customer service all these years as well. Thank you!
Date published: 2017-01-08
Rated 5 out of 5 by from Heating Tapes with Adjustable Thermostat The process to order is very simple and easy. actually we got delayed shipment but still not out of our customer due date. The goods comes with good packaging. There isn't any complained from our customer once they received the goods.
Date published: 2023-01-20
Rated 5 out of 5 by from Makes Steam Works well used as a steam boiler for a steam expander prototype.
Date published: 2020-11-03
Rated 2 out of 5 by from Heat tape failure I bought 3 heat tapes to heat some valves to allow our product to stay warm. The adjustment of the tape is so course it is either too cold or scorching hot and burns our product. We were forced to remove them from our system.
Date published: 2019-02-18
Rated 5 out of 5 by from Works as described The product works as described and we are not disappointed. We find it actually runs a little hotter than the maximum temperature listed. Overall very easy process with Omega as always.
Date published: 2018-03-15
  • y_2024, m_5, d_13, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_HTWAT051-004, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Is this product available in longer lengths such as 20-30 ft and lower max temperature, say 250 f? if not, can it be custom made with extra charges?

Asked by: PolymerMan
Thank you for your inquiry. We do not provide non-standard lengths.
Answered by: Application Engineer CB
Date published: 2023-04-19

Are they CSA approved?

Asked by: GPWC
Thank you for your inquiry. No, these are not CSA approved.
Answered by: Application Engineer SP
Date published: 2023-09-29

Will this unit draw current when the ambient temp. is above freezing, and no protection is required?

Asked by: Roger45
Thank you for your inquiry Roger45. No matter what you set the thermostat to (10 to 218°C (50 to 425°F)), the heater will always draw current to maintain the set temperature.
Answered by: Application Engineer SP
Date published: 2022-10-28

Does this product require any controller to control the voltage or would it be safe to plug into a typical outlet? What does this product require that is not shown here? Thanks

Asked by: Tak51
The HTWAT series heating tape with built-in thermostat can be plugged into a standard 120 volt outlet directly. A separate controller is not needed as this heater includes an adjustable thermostat to control the temperature.
Answered by: RD Engineer
Date published: 2020-02-21

Can it be used on pvc pipe?

Asked by: rick65
The HTWAT series Heaters are meant for use on Electrically conductive surfaces which are good heat conductors as well.
Answered by: ApplicationsEngineerANB
Date published: 2022-01-05
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_HTWAT051-004, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration