Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Heater Tape 425°F Max and 0.72 kW Max Power

Heater Tape with Percentage Controller

$156.11

Item# HTWC101-002

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $156.11
10-24 $148.30
25-49 $145.18
50-99 $138.94
100-199 $135.82
200+ $132.69

In stock

Lead Time (If not in stock): 9 weeks
Heater Tape with Percentage Controller HTWC101-002 HTWC101-002
  • NOT FOR EXPORT TO CANADA
  • Reliable
  • Integral Percentage Controller
  • Silicone Rubber Encapsulated Heating Tape

HTWC101-002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power (Watt)
Heater Length
Supply Voltage
Termination
Maximum Operating Temperature
Power Density
Width/Diameter
Lead wire Length
Lead wire Exit Direction
Built in Thermostat
Heater Insulation Material


The HTWC Series tape consists of a flexible heating strip 1' wide and of varying lengths with a permanently incorporated temperature controller. Standard tapes are available for either 120 or 240 volt operation and develop 72 watts per lineal foot. These tapes are completely safe when operated according to directions, and with reasonable care, will give long service.

This economical semi-automatically controlled heating tape has been developed by OMEGALUX™ for use in small scale heating applications.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

Watts Volts Size Model No.
1441201' x 2'HTWC101-002
2881201' x 4'HTWC101-004
4321201' x 6'HTWC101-006
5761201' x 8'HTWC101-008
7201201' x 10'HTWC101-010
1442401' x 2'HTWC102-002
2882401' x 4'HTWC102-004
4322401' x 6'HTWC102-006
5762401' x 8'HTWC102-008
7202401' x 10'HTWC102-010
loading all models
loading all reviews
Rated 1 out of 5 by from Heat Tape Experience The HTWC that I have doesn't regulate the wattage by percentage. My unit doesn't activate any wattage until I pass the 85-90% mark at which point it gives full power to the tape. In order to regulate the heat, I then have to turn the dial back to about the 50% mark before the power cuts out on the tape. The only way to regulate the tape temperature is to tediously sit and toggle the unit on and off frequently. If you are looking for a regulated heat tape I would not recommend this product.
Date published: 2017-08-25
Rated 5 out of 5 by from good product! does what is described. it heats the piping we have to keep lines warm
Date published: 2022-11-03
Rated 2 out of 5 by from Heater The heater burned as I was testing it. It did not come with any safety shutoff that could have prevented overheating
Date published: 2022-03-02
Rated 5 out of 5 by from Heater tape solved my problem without involving a water bath to keep a liquid from freezing
Date published: 2019-03-01
Rated 5 out of 5 by from Excelent Product 100% Recommended. Excellent web page and products.
Date published: 2018-09-02
Rated 2 out of 5 by from Arrived Broken This showed up non-functioning after purchasing 2 day shipping. I could hear something rattling around in the controller. Turns out there was a set screw that had fallen out of one of the controller components, and I was able to repair it myself since I needed it rapidly. Works well now.
Date published: 2018-03-15
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_HTWC101-002, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

How does the percentage controller work? If I set the controller to 50% for a 244W heater tape, does it consistently provide 122W of power to the heater tape?

Asked by: User_1
This Time Percentage controller varies the proportion (length) of time the heater is in the "on" or "off" heating mode. The heating application will determine the actual percentage set-point required. The controller does not use a temperature sensor and therefore satisfactory operation requires occasional supervision under changing load conditions.
Answered by: Application Engineer CB
Date published: 2023-11-17

What is the minimum temperature this element can be set to? I'm attempting 45 C and was wondering if that would be possible.

Asked by: BExxon
There is not really a low temperature that can be set just the lowest time the Heater will be on. It seems if it is set to the low end of the proportional dial 45C should be achievable dependent on variables like thermal load and ambient temperature conditions.
Answered by: ApplicationsEngineerANB
Date published: 2023-12-04
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HTWC101-002, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration