Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fiberglass Heater Tape 1400°F Max and 120-240 Volts

Ultra-High Temperature Heating Tapes

$54.34

Item# SST051-040

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $54.34
10-24 $51.62
25-49 $50.54
50-99 $48.36
100-199 $47.28
200+ $46.19

In stock

Lead Time (If not in stock): 9 weeks
Ultra-High Temperature Heating Tapes SST051-040 SST051-040
  • Premium Quality
  • Rated to 1400°F Continuous
  • Short-Term Exposure Temperature De-Energized up to 1450°F
  • Samox Insulated

SST051-040 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power (Watt)
Power Density
Heater Length
Supply Voltage
Width/Diameter
Lead wire Exit Direction
Termination
Additional Option
Maximum Operating Temperature
Lead wire Length
Built in Thermostat
Heater Insulation Material


Standard tapes are made from fine gage stranded resistance wires that are double insulated with braided Samox and knitted into flat tapes for maximum flexibility. A heavy insulated tape is made by taking a standard tape and braiding it between layers of Samox yarn. Wide tapes are made from two or more standard tapes that are sewn between two layers of Samox cloth.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel.

Watt W/in2 Volts Size Heavy Insulated Tapes
Model Number
Standard Insulated Tapes
Model Number
156131201/2' x 2'STH051-020SST051-020
313131201/2' x 4'STH051-040SST051-040
470131201/2' x 6'STH051-060SST051-060
627131201/2' x 8'STH051-080SST051-080
783132401/2' x 10'STH052-100*SST052-100*
940132401/2 x 12'STH052-120*SST052-120*
313131201' x 2'STH101-020SST101-020
627131201' x 4'STH101-040SST101-040
940132401' x 6'STH102-060*SST102-060*
1245132401' x 8'STH102-080*SST102-080*


Watt W/in2 Volts Size Wide Heavy Insulated Tapes
Model Number
3137.51201 3/4' x 2'SWH171-020
6277.51201 3/4' x 4'SWH171-040
9407.51201 3/4' x 6'SWH171-060
12547.51201 3/4' x 8'SWH171-080*
15707.52401 3/4' x 10'SWH172-100*
4707.81202 1/2' x 2'SWH251-020
9407.81202 1/2' x 4'SWH251-040
14117.81202 1/2' x 6'SWH251-060
18817.81202 1/2' x 8'SWH251-080*
23517.82402 1/2'X 10'SWH252-100*
62781203 1/4' x 2'SWH351-20*
125481203 1/4' x 4'SWH351-040*
188181203 1/4' x 6'SWH351-060*
250881203 1/4' x 8'SWH351-080*
313582403 1/4' X 10'SWH352-100*
*Not supplied with plugs.
loading all models
loading all reviews
Rated 5 out of 5 by from New appliance Works on dioxane need double element for sulfuric acid
Date published: 2018-11-30
Rated 5 out of 5 by from awesome heat conduction We bought this product for my cousin in SA. He has a mechanical seals manufacturing business. The only way to make a permanent seal is with heat...we could not find a more effective product with awesome heat conduction for this purpose. It works like magic.
Date published: 2017-02-11
Rated 5 out of 5 by from 1/2" heater tape Excellent quality, short lead time for a much better product than you can get at McMaster or Amazon
Date published: 2023-09-04
Rated 5 out of 5 by from Heating tape Very good quiality, the tape works well and we have some of the same brand and are in perfect status
Date published: 2023-02-09
  • y_2024, m_5, d_13, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_SST051-040, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Hello! what is the difference between 120 or 240 volts? the size of the wire or its just the 240 volts does not come with a connector (model SST051-040) THANK YOU FOR YOUR TIME

Asked by: Pierre
Thank you for your inquiry. The difference is that 240V Version does not come with a plug.
Answered by: Application Engineer CB
Date published: 2022-10-11

Is 1400F (760C) mean reusable temperature or one-time?

Asked by: lc0312
The Heater tape will have to be attached to a Thermally Conductive surface across it's full length. What temperature that can be reached will depend on the Thermal mass and the Wattage of the specific Heater Tape. Once in place it is best to leave it in place as there will be some embrittlement. Running the Heater at full Voltage and power will reduce its expected useful life.
Answered by: ApplicationsEngineerANB
Date published: 2023-03-19

Can Ultra-High Temperature Heating Tape be used to heat a pipe will be buried under ground?

Asked by: Wally
The Ultra-High Heating tape is not recommended for underground or wet environments. Look at self regulating or constant Wattage Heater tapes as a possible alternative.
Answered by: Application Engineer AB
Date published: 2022-04-07

What is a reliable temperature controller to use with heating tapes (Heating Tape STH051-080 for example? I am currently using an obsolete CN 9111A controller. These controllers worked fine but did not last very long (Mechanical relay and not SSR).

Asked by: Ubie
Thank you for your inquiry. The CN9111A suitable replacement would be a CNi1644 coupled with a SSRL240DC10 solid state relay.
Answered by: Application Engineer CB
Date published: 2023-05-04

Is this product UL US listed?

Asked by: Names
Thank you for your inquiry. This product is not UL listed.
Answered by: Application Engineer JB
Date published: 2022-04-11

Is the supply voltage for this heater AC or DC?

Asked by: agarvin
Thank you for your inquiry. This heater requires 120 Vac.
Answered by: Application Engineer MC
Date published: 2024-02-12

Do these flexible heaters have CSA certificate for application in Canada?

Asked by: Hossein
Hi Hossein, Thank you for the inquiry. These do not include CSA certificate unfortunately. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2022-01-21

Is the fiberglass insulation enough to prevent electrical shorting on conductive surfaces?

Asked by: Anonymous
The Fiberglass insulation on the STH and SWH models provides the electrical insulation needed to be able to be use them on conductive surfaces.
Answered by: ApplicationsEngineerANB
Date published: 2021-11-16
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_SST051-040, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration