Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Two-Wire Ultrasonic Level Transmitter

ULTRASONIC LEVEL TRANSMITTER

$1,066.07

Item# LVU2726

In stock

Lead Time (If not in stock): 8 weeks
ULTRASONIC LEVEL TRANSMITTER LVU2726 LVU2726
  • 4 Measurement Ranges from 3 to 10 m (9.8 to 32.8')
  • Auto Adaptive Filters Enable Plug and Play Operation
  • Fast and Easy Configuration Via Free Software Download and USB Adaptor
  • Narrow 5 or 7.6 cm (2 or 3') Beam Width and Short 10 or 20 cm (4 or 8') Dead Band

LVU2726 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Measurement Range
Process Connection Size
Category
Media Type
Accuracy
Tank/Vessel Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Output Signal
Process Connection Type
Supply Power


  • Accuracy Value ±0.2% of range
  • Display type None
  • Maximum Ambient Temperature 60°C (140°F)
  • Maximum Operating Pressure 2 bar (30 psi)
  • Measurement Type Level
  • Minimum Ambient Temperature -35°C (-31°F)
  • Power Source 500 Ω @ 24 Vdc
  • Supply voltage 24 Vdc (loop)
OMEGA’s LVU2700 ultrasonic level transmitter provides continuous level measurement up to 10 m (32.8') with a 4 to 20 mA signal output, and is configured via free software and a USB adaptor. This non-contact liquid level sensor is ideally suited for corrosive, ultrapure, sticky or dirty liquids, and is broadly selected for bulk storage, day tank, lift stations and process tank level applications.

Specifications
Range
    LVU2710: 10 cm to 3 m (4" to 9.8')
    LVU2718: 20 cm to 5.5 m (8" to 18.0')
    LVU2726: 20 cm to 8 m (8" to 24.6')
    LVU2732: 20 cm to 10 m (8" to 32.8')
Accuracy: ±0.2% of range
Resolution
    LVU2710: 0.5 mm (0.019")
    LVU2718: 1 mm (0.039")
    LVU2726/32: 2 mm (0.079")
Dead Band
    LVU2710: 10 cm (4")
    LVU2718/26/32: 20 cm (8")
Beam Width
    LVU2710: 5 cm (2")
    LVU2718/26/32: 7.6 cm (3")
Configuration: USB PC Windows®
USB 2.0 Memory: Non-volatile. The level sensor is configurable via our free PC software download and USB adaptor. The sensors are offered with and without USB connectors. Connectors can be used to configure any compatible level product. Download your free copy at: omega.com/ftp
Supply Voltage: 24 Vdc (loop)
Consumption: 0.5 W
Loop Resistance: 500 ? @ 24 Vdc
Signal Output: 4 to 20 mA, two-wire
Signal Invert: 4 to 20 mA or 20 to 4 mA
Signal Fail-Safe: 4 mA, 20 mA, 21 mA, 22 mA or hold last
Process Temp: -20 to 60°C (-4 to 140°F)
Temp Comp: Automatic
Ambient Temp: -35 to 60°C (-31 to 140°F)
Pressure: Maximum Working Pressure = 2 bar (30 psi)
Enclosure Rating: NEMA 4X (IP65)
Enclosure Material: Polycarbonate
Trans Material: PVDF
Cable Jacket Material: Polyurethane
Cable Type: 4-conductor, shielded
Process Mount:
    LVU2710: 1 NPT (1" G optional)
    LVU2718/26/32: 2 NPT (2" G optional)
Mount Gasket: FKM
Classification: General purpose
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Non-Contact Loop Powered Ultrasonic Level Transmitter
$60.50
0 In Stock
Non-Contact Loop Powered Ultrasonic Level Transmitter
$77.63
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$53.55
0 In Stock
Non-Contact Loop Powered Ultrasonic Level Transmitter
$24.71
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$92.24
0 In Stock
2 NPT X 1 NPT for Schedule 80
$59.42
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$166.24
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$21.61
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$14.95
1 In Stock
ULTRASONIC LEVEL TRANSMITTER
$38.16
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$241.52
1 In Stock
ULTRASONIC LEVEL TRANSMITTER
$135.71
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$51.21
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$74.67
0 In Stock
2 NPT Bulkhead Fitting
$113.64
1 In Stock
ULTRASONIC LEVEL TRANSMITTER
$203.19
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$76.20
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$108.63
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$376.46
0 In Stock
Accessories
Side Mount Bracket
$60.50
4 In Stock
en-US
en
Save Configuration