Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Extra Long Range Ultrasonic Level/Distance Transmitter-Switch

316SS, 50ft Range, Clamp Mount, 5 Outputs,RS-232
Warranty
  • RoHS Icon
  • CE Approved

$1,148.52

Item# UXLR50-CM-232

In stock

Lead Time (If not in stock): 3 weeks
316SS, 50ft Range, Clamp Mount, 5 Outputs,RS-232 UXLR50-CM-232 UXLR50-CM-232
  • Long range, short dead band
  • Continuous and point level
  • Adjustable by computer (PC) software, locally or remotely
  • Narrow beam with adjustments to optimize performance Packaging & Performance

UXLR50-CM-232 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Process Connection Type
Process Connection Size
Features
Category
Media Type
Max Measurement Range
Accuracy
Tank/Vessel Type
Max Operating Pressure
Max Process Temperature
Output Signal
Supply Power


  • Accuracy Value ±0.5% of target range
  • Cable Length 2M
  • Environmental IP-68
  • Maximum Ambient Humidity 100% RH Non-condensing
  • Maximum Ambient Temperature 70°C (158°F)
  • Measurement Type Level/Distance-Proximity/Dimension
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature -40°C (-40°F)
  • Supply voltage 10 to 30 Vdc
  • Ultrasonic Frequency 50 kHz

These sensors are housed in a single small potted enclosure for environmental durability and long life. They mount at a distance from a liquid or solid material and measure distance to the surface. Sensor outputs respond to that measured distance. Applications exist in many industries, and include pump control, bulk inventory, high/low level alarms, river level for flood detection and much more.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How do i pick witch software to use?

Asked by: Deckerc3
Thank you for your inquiry. It is best to click on the Manuals & Downloads Tab from its Product Page compared to the FTP site to select the software.
Answered by: Application Engineer JC
Date published: 2023-09-01

What is the lowest temperature for the sensor to work? The highest temperature is marked as 70C.

Asked by: Yang
Thank you for your inquiry! The minimum temperature for this device is -40C
Answered by: Application Engineer JM
Date published: 2021-07-29
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_UXLR50-CM-232, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
USB Set-Up Kit
$137.41
0 In Stock
USB Set-Up Kit
$137.41
0 In Stock

Related Categories

en-US
en
Save Configuration