The DPG7000 series have a durable NEMA 4X case, and min/max readings, zero function, 7 languages, and 12 selectable units. They are battery powered with up to a ±0.05% accuracy
The DPGM409 series have metric fittings and ranges, a current or voltage output signal with a wireless option and are user-configurable with a ±0.08% accuracy.
The DPG1100 series gauges are AC/DC, loop, or battery powered units, with an optional 4 to 20 mA output, NIST certification, and have a ±0.25% accuracy.
The DPG5500 series have an aluminum case, and several user-configurable settings, min/max readings, zero function, and selectable units. They have a ±0.25% accuracy.
The DPGM409DIFF series have metric fittings and ranges, a current or voltage output signal with a wireless option and are user-configurable with a ±0.08% accuracy.
Digital Pressure Gage with backlight, 4-20mA and 2 SPDT outputs, powered buy 12 to 24 VAC or DC. Applications include level control, pump control, process control, and compressor control.
Digital pressure gauges are an essential tool for many industrial, commercial, and laboratory applications. These devices provide fast results with clear readability and very high accuracy.
Omega Engineering is a leading manufacturer of digital pressure gauges, offering a variety of products that are designed to meet a wide range of specific needs. Our digital pressure gauges are designed to provide accurate, reliable readings in a variety of applications, including vacuum, gauge, and absolute pressures. With features like data logging, 4-20 mA outputs, dual alarms, and min/max readings, our digital pressure gauges are perfect for any application where accuracy is critical.