Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Pressure Gauge with Optional Output and Alarms

0 to 5 psi

$498.33

Item# DPG1000B-05G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $498.33
10-24 $473.41
25-49 $463.45
50-99 $443.51
100+ $433.55

In stock

Lead Time (If not in stock): 5 weeks
0 to 5 psi DPG1000B-05G DPG1000B-05G
  • Dual Alarm and Signal Alarm plus Analog Output
  • ±0.25% Test Gauge Accuracy
  • 316 Stainless Steel Wetted Parts
  • Loop Test Function

DPG1000B-05G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Units
Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Power Source
Accuracy value
Number of Digits
Electrical Output
Output Signal
Alarm Types (DC/AC)
Additional Features
Pressure Port Type
Pressure Port Size
Accuracy Class
Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


  • Burst Pressure 4x rated pressure min
  • Accuracy Value ±0.25%
  • Input Type -30 inHg to 100 psig
  • Display Digit Height 13 mm
  • Maximum Ambient Temperature 85°C (185°F)
  • Maximum Amp Rating 0.005
  • Maximum Storage Temperature 95°C (203°F)
  • Measurement Type Pressure
  • Measurement Units PSIG
  • Minimum Storage Temperature -55°C (-67°F)
  • Number of Display Digits 3.5
  • Repeatability +/-0.10% FSO or better
  • Pressure Units Gauge can be factory scaled to any engineering unit such as psi
  • Sample Rate 3 readings per second
  • Wetted Materials 316 Stainless Steel
The DPG1000 series is a versatile family of industrial pressure/vacuum gauges. All DPG1000 models feature a large (½"/13 mm H) 3½ digit display in a rugged, splashproof extruded aluminum case. A 1/4 -18 NPT 316 stainless steel fitting is standard for the pressure connection. Media compatibility includes any liquids or gases compatible with 316 stainless steel. The DPG1000 features a wide operating temperature range of -20 to 85°C (-4 to 185°F). Many different standard pressure/vacuum ranges with both gauge and absolute references are available. The DPG1000 series also features ±0.25% accuracy, 2X overpressure and 4X burst specifications.

AVAILABLE MODELS INCLUDE THE FOLLOWING:
   DPG1000B - Battery powered
   DPG1000L - Loop powered with 4-20 mA output
   DPG1000AD - ac/dc powered
   DPG1000ADA - ac/dc powered with dual alarms
   DPG1000DAR - dc powered with dual alarms and analog output


The DPG1000 is also available with a NEMA 4X rated enclosure. Please see the DPG1100">DPG1100 for complete details, or contact our Pressure department for more information.

The DPG1000 is also available with ±0.10% Accuracy. Please see the DPG1001">DPG1001 for complete details, or contact our Pressure department for more information.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
Rated 4 out of 5 by from Works Great This master gauge is used to verify calibration of other gauges.
Date published: 2017-06-20
Rated 5 out of 5 by from Arrived quickly Exactly as expected, and reliable. Arrived quickly.
Date published: 2023-08-07
Rated 5 out of 5 by from Works like a charm Great product Works like you thought it would. Shipped on time. Thank you
Date published: 2022-08-29
Rated 5 out of 5 by from Great piece of equipment Easy to setup and use. Would recommend this to other s and will be purchasing more in the future
Date published: 2021-04-21
Rated 5 out of 5 by from Simple and Easy to Use I purchased this a month ago to measure the pressure in our microfluidic systems. It was easy to connect using tubing and connectors I bought from a different source. Very simple and so far I am satisfied with its performance.
Date published: 2017-09-11
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_DPG1000B-05G, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

DPG1000AD-100G: Is the zero and span potentiometer range ±10% or ±15% - there is conflicting online documentation? Also, if you turn the span pot all the way up will the gauge display 110/115psi at full input pressure or will it be capped at 100psi.

Asked by: PMB1
Thank you for your inquiry, the zero and span potentiometer has a range of +\- 10%
Answered by: rkent
Date published: 2022-03-01

Does this device come calibrated?

Asked by: K Mehne
Tank you for your inquiry Yes the unit is calibrated before it is shipped. If you would need a certificate please review the dpg1001 series.
Answered by: application engineer je
Date published: 2021-01-22

Can this be used for water?

Asked by: Jag S
Yes it can. The wetted parts of this gauge are all stainless steel so it will work with any liquid or gas that in compatible with stainless steel
Answered by: Applicatrions Engineer JK
Date published: 2020-09-01

It is possible to set up the gauge to not turn off and if so, how? I just turn it on and after a couple of minutes turn off atumaticaly.

Asked by: Camilo
The auto shutoff feature on this gauge cannot be disabled. The NS (no shutoff) option must be requested at time of order.
Answered by: Applications Engineer JK
Date published: 2023-04-24
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_DPG1000B-05G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
COOLING ELEMENT
$189.89
0 In Stock
en-US
en
Save Configuration