Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Digital Pressure Gauge with NIST Certification

0 to 5 psi, Battery powered

$859.66

Item# DPG1001B-05G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $859.66
10-24 $816.68
25-49 $799.48
50-99 $765.10
100+ $747.90

In stock

Lead Time (If not in stock): 6 weeks
0 to 5 psi, Battery powered DPG1001B-05G DPG1001B-05G
  • NIST Certification Included
  • High Accuracy +/- 0.10% Test Gauge
  • 316 Stainless Steel Wetted Parts
  • Easy-to-Read 3 1/2 Digit LCD Display

DPG1001B-05G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Max
Pressure Range
Power Source
Number of Digits
Electrical Output
Output Signal
Pressure Range Units
Pressure Range Min
Pressure Type
Pressure Port Type
Pressure Port Size
Accuracy value
Accuracy Class
Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


  • Burst Pressure 4x rated pressure min
  • Accuracy Value ±0.10% FSO or better
  • Display Digit Height 13 mm
  • Maximum Ambient Temperature 85°C (185°F)
  • Maximum Compensation Temperature 70°C (158°F)
  • Maximum Amp Rating 0.005
  • Maximum Storage Temperature 95°C (203°F)
  • Measurement Type Pressure
  • Measurement Units PSIG
  • Minimum Compensation Temperature 0°C (32°F)
  • Minimum Storage Temperature -55°C (-67°F)
  • Number of Display Digits 3.5
  • Repeatability +/-0.10% FSO or better
  • Sample Rate 3 readings per second
  • Wetted Materials 316 Stainless Steel
The DPG1001 series is a versatile family of industrial pressure gauges. All DPG1001 models feature a large 13 mm H (1/2") digital display in a rugged, splashproof extruded aluminum case.

A 1/4-18 NPT 316 stainless steel fitting is standard for the pressure connection. Media compatibility includes any liquids or gases compatible with 316 stainless steel.

The DPG1001 features a wide operating temperature range of -20 to 85°C (-4 to 185°F). Many different standard pressure ranges are available. The DPG1001 series also features ±0.10% accuracy, 2X overpressure and 4X burst specifications.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
Rated 5 out of 5 by from Highly accurate and rugged I use these for verifying very high pressures. anywhere from 200 - 1000 psi. The cheaper gauges will always be off when pressures are this high. These gauges are spot on even when reading 600-900 psi. Pay the price for quality and you will not be disappointed.
Date published: 2019-02-05
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DPG1001B-05G, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Is the NIST Certification/Calibration in accordance with ISO/IEC 17025?

Asked by: wburke
Thank you for your inquire The certificates are not in accordance to that particular standard at this time.
Answered by: application engineer je
Date published: 2022-03-16

Does this unit come calibrated?

Asked by: CoolMotors
Thank you for your inquiry, Yes this unit comes with a NIST Certification
Answered by: rkent
Date published: 2022-02-18

Hi, we bought this gauge DPG1001B-60G. I couldn't find the instruction manual come with it. Want it to find out how to zero the reading. There are two plugs in front of the gauge labeled Span and Zero, but pressing them did nothing.

Asked by: Sunny
The DPG1000B and DPG1001B use the same user's manual. The difference is the accuracy specification. The manual can be download from the Manual section at the bottom of Omega's homepage. You should be able to remove the plugs from the front of the gauge. You will then have access to the zero and span adjustment potentiometers. You will need a very standard screwdriver to adjust these potentiometers. With no pressure applied the the gauge you would adjust the ZERO potentiometer unit the display reads zero pressure. You would then apply a known pressure at least 3/4 of maximum range of the unit which in your case is 60 PSIG and adjust the display with the SPAN potentiometer to the exact pressure you are applying to the gauge. Go back down to zero applied pressure and make sure your zero reading has not change. Readjust using the ZERO potentiometer if necessary. Recheck you high end pressure and adjust the SPAN potentiometer if necessary. Usually you only have to go back and forth a couple of times.
Answered by: Applicatrions Engineer JK
Date published: 2021-04-28
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DPG1001B-05G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration