Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DC Powered, Digital Pressure Gauge with Output and Alarms

0 to 15 psi, Gauge Pressure
  • RoHS Icon
  • CE Approved

$371.31

Item# DPG104-015G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $371.31
10-24 $352.74
25-49 $345.32
50-99 $330.47
100+ $323.04

In stock

Lead Time (If not in stock): 8 weeks
0 to 15 psi, Gauge Pressure DPG104-015G DPG104-015G
  • 4-Digit High Resolution LED Digital Display
  • All Stainless-Steel Construction
  • Gage, Absolute, Compound, and Vacuum Ranges Available
  • 0.25% FS Terminal Point Accuracy

DPG104-015G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Units
Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Accuracy value
Accuracy Class
Electrical Output
Output Signal
Alarm Types (DC/AC)
Pressure Port Type
Pressure Port Size
Power Source
Number of Digits


Integrated digital pressure gauge with display and control used to monitor hydraulic fluids. It monitors the pressure via the resistance measured on an isolation membrane. The output signal is amplified by a high-precision, low temperature drift amplifier. The signal is then fed into a high accuracy A/D converter for the microprocessor to process and then show on the LED display.

This flexible, simple to operate digital pressure gauge is safe, reliable, and easy to maintain. The DPG104 is widely used in hydro-power, water, petroleum, chemical, mechanical, hydraulic, and other industries.

Specifications
Display Units: Gauge can be factory scaled to any engineering unit such as psi, kPa, bar, mbar, inHg, inH2O, mmHg, ftH2O, torr, kg/cm3
Measuring Range: -0.1 to 35 MPa (-14.50 to 5000 psi)
Display Type: 4-digit LED
Accuracy: 0.25% FS
Power: 13 to 30 Vdc
Stability: <0.1% FS per year
Response Time: <30 ms
Case Protection: IP40
Operating Temperature: -30 to 80ºC (-22 to 176ºF)
Operating Humidity: <90%
Media Temperature Limits: -40 to 150ºC (-40 to 302ºF) [equip with cooling element accessory if media temperature is greater than 80ºC (176ºF)]
Overpressure Limits: 3x rated pressure below 60 psi; 2x rated pressure from 100 psi to 1000 psi; 1.5 x rated pressure over 1000 psi
Process Connection: ¼” NPT, others consult Omega
Wetted Parts: 316 SS threads, NBR O-ring
Storage Temperature: -20 to 70ºC (-4 to 160ºF), less than 80% relative humidity
loading all models
loading all reviews
Rated 5 out of 5 by from Good pressure gauge This works as we expected it to. It measures pressure and sends a signal to record with our data acquisition set up.
Date published: 2022-08-19
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DPG104-015G, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

the connectors for the 4 - 20 mA output are in the package or i need to buy them separatly ?

Asked by: AllanF
AllanF the connectors come with the pressure gauge, you need not buy them separately. Thank you
Answered by: SAE DVJ
Date published: 2020-02-06

How much power does a gauge need ? / How much does a gauge consume ?

Asked by: AllanITMI
Dear Allan, DC powered, Power Supply: 13 to 30VDC Typically these gauges consume around 10 mA or so, but you may use a power supply with greater amperage.
Answered by: SAE DV
Date published: 2021-10-28

I need a gauge that will either do an audible alarm at 80 psi, and or notify me via Wi-Fi that it has reached that pressure, do you have such an animal with a 3/8 thread?

Asked by: Dhud
Dhud, my apologies, we do not.
Answered by: SAE D
Date published: 2023-07-14

DPG104S-30V, The manual does not really explain if the device is loop powered or has a seperate power supply and 4-20ma output

Asked by: Leonard
Dear Leonard, the unit will be DC powered, Power Supply: 13 to 30VDC + ve and - ve across last 2 pins on the terminal block from the left, please see manual attached below. https://assets.omega.com/manuals/M5703.pdf
Answered by: SAE DJO
Date published: 2019-11-16

Is there a provision to on the gauge for an earth-ground wire? Please provide an image of the back of the gauge

Asked by: Madams
We do not have a provision on the gauge for an earth ground, however we do recommend that you use shielded cable. The wiring instructions and diagram is in the product manual.
Answered by: rkent
Date published: 2021-09-03

Can this gauge measure compressed air pressure while retaining stated accuracy of +/-0.25%? The description states hydraulic fluid.

Asked by: ZacharyD
The wetted parts on this gauge are 316 Stainless Steel and NBR (O-ring). It will work with any gas or liquid that is compatible with this material. Compressed air will be OK.
Answered by: Applicatrions Engineer JK
Date published: 2020-11-11

I will be measuring the inHg in a vacuum vessel and would like the alarm contacts to activate once the vessel reaches zero pressure so that I may close a valve. Do you have a part number for this?

Asked by: Neil Z
Model number you would order is DPG104S-30V (0 to 30 inHg Vacuum). There are currently 6 pcs in stock for quick shipment
Answered by: Applicatrions Engineer JK
Date published: 2021-11-19

I am using a DPG104-500G to track Nitrogen pressure. When I apply pressure the readout responds, but the analog output shows a value 13130 and does not vary.

Asked by: Stickman
Stickman are you measuring the mA across the first two pins on the terminal block on the back of the unit and reading 13.130 mA ? You might have to contact us at pressure@omega.com or 1800 622 2378 so we can troubleshoot the unit with you. Thank you
Answered by: SAE DVJ
Date published: 2020-02-17
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_DPG104-015G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration