Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Advanced, High Accuracy, Digital Pressure Gauge with Ambient Temperature

0 to 15 psi, Absolute Pressure
  • RoHS Icon
  • CE Approved
  • UKCA

$872.90

Item# DPG210-015A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $872.90
10-24 $829.26
25-49 $811.80
50-99 $776.88
100+ $759.42

In stock

Lead Time (If not in stock): 5 weeks
0 to 15 psi, Absolute Pressure DPG210-015A DPG210-015A
  • Digital pressure Gauge with 5-digit display, main and auxiliary screen design
  • AA battery power, services more than 3600 hours
  • High accuracy class, 0.05% FS
  • 10 pressure units available: MPa/KPa/psi/bar/pa/mBAR/mmHg/mH20/Torr/kgf/cm²

DPG210-015A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Number of Digits
Pressure Range Units
Pressure Port Type
Pressure Port Size
Power Source
Accuracy value
Accuracy Class


  • Operating Temperature -10 to 50°C (14 to 120°F)
  • Stability ±0.2%FS/year
  • Storage Temperature -20 to 60°C (-4 to 140°F)
  • Weight 0.5Kg
  • Battery Life 3600 hours
  • Burst Pressure 4X Rated Pressure from 0 to 100 psi, 3X Rated Pressure from 200 to 5000 psi
  • Power Battery (Three AA Batteries) or USB-power
  • Backlight Color White
  • Case Material 304SS
  • Case Protection IP65
  • Compensation Temperature 0 ~40°C (32 to 104°F)
  • Dial Size 105mm
  • Display Type LCD, 5 digits
  • Electric Protection EN61326
  • Over pressure Limits 3X Rated Pressure from 0 to 100 psi, 2X Rated Pressure from 200 to 5000 psi.
  • Pressure Accuracy ± 0.05% FS
  • Process Connection/Material ¼” NPT (others consult Omega Sales), 304SS
  • Process Media Gas, water, oil
  • Range -0.1 to 35 MPs (-14.50 to 5000 psi)
  • Sampling Rate 1-10 times/second
  • Temperature Accuracy ≤ 0.5C

The DPG210 features a large 55x55 mm (2.1'x2.1') LCD screen, with 5 digit 17mm primary and 13.5mm auxiliary lines. It displays both the current pressure as well as the local temperature, maximum, or minimum pressures from the reference data. Powerful functions: include 10 common pressure units and flexible power supplied by either three AA batteries or via USB connection.

An ultra-low power consumption design allows the DPG210 to run more than 3600 hours when powered by three standard alkaline AA batteries. The DPG210 is an all digital design combining a high precision ADC and high-speed microprocessor. This provides a product that is high precision, with good stability and great shock resistance.

5-point NIST calibration certificate is available and can be added to each unit for an additional cost of $150 by contacting sales. Add “-CAL-3” to the end of the part number for “NIST” option.

loading all models
loading all reviews
Rated 2 out of 5 by from Good looking product, but lacks some servicability The gauge was in-stock and comes in very nice plastic case and includes a UBS power cord for an alternate power source. It does not come with a calibration certificate, but that can be purchased for an extra cost. The temperature display is degrees C and can not be changed to degrees F. The owners manual does not provide calibration adjustment instructions, and Omega tech support said the gauge would have to be returned to their factory for adjustment, if necessary. I did not use the gauge and returned it to Omega. A gauge of this accuracy should come with a calibration certificate and allow for adjustment, if necessary, when it is re-calibrated.
Date published: 2021-05-24
Rated 5 out of 5 by from Quality product This pressure gauge was purchased per the request of our applications department for internal experimentation for leak testing medical devices. The gauge was well made, easy to use and met our expectations on performance. We would purchase this again if the need arose.
Date published: 2022-11-03
Rated 5 out of 5 by from adequate for device testing arrived promptly and works as advertised. No problems whatsoever.
Date published: 2022-08-28
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_DPG210-015A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

The reading of gauge pressure is not stabilizing even after very long time. Model: DPG210

Asked by: Rohit Chauhan
Is the ambient or media temperature varying? The gauge has an rated operating temperature of -10 to 50C and a compensated temperature range of 0 to 40C. If you are out of the compensated temperature range the readings will vary with changes in temperature.
Answered by: Applicatrions Engineer JK
Date published: 2023-03-21

Is this unit adjustable during calibration via the front buttons?

Asked by: Calguy
Please disregard the answer of yes to this question. This unit doesn't have a field adjustable calibration settings the answer should have been No
Answered by: joe e
Date published: 2022-05-06

What is the resolution of DPG210-030A model?

Asked by: nanoflash
These gauges have a 5 digit display. Resolution of the 30 PSI range unit when reading in PSI is 3 places after the decimal point (0.001).
Answered by: Applicatrions Engineer JK
Date published: 2023-03-15

Do you have a vacuum gage with output data capability

Asked by: Carlos57
Thank you for your inquiry. We do not currently offer any digital vacuum gage with data output capability
Answered by: Applicatrions Engineer JK
Date published: 2021-02-08

What is the Max. allowable process fluid temperature?

Asked by: jalger
Operating Temperature: -10 to 50 ? (14 to 120F) Compensation Temperature: 0 ~40 ? (32 to 104F)
Answered by: Raouf Belkheyar
Date published: 2020-10-20

Is the temperature the local process temperature, or the local ambient temperature? Where is the sensor?

Asked by: Kurth
Kurth, The display will show the ambient temperature that is being read. You will not read the media temperature. Thank you,
Answered by: SAE DV
Date published: 2020-10-20

Does the DPG210-300G model have a serial number? I received a pressure gauge we recently purchased and am unable to locate one on the device.

Asked by: MMUR
Yes there is a serial number. You need to black rubber boot the surrounds the gauge casing. You'll find a label on the top of the casing that indicated the model and serial#
Answered by: Application Engineer JK
Date published: 2022-03-30

Where is the temperature sensor located? Does it measure the temperature inside or outside a closed pressure system?

Asked by: d1995
The temperature displayed on the gauge is the temperature of the environment the gauge is in. The units of measure is in degrees C. Cannot be set degrees F
Answered by: JK Applications Engineer
Date published: 2024-02-26
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_DPG210-015A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration