Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Advanced, High Accuracy, Digital Pressure Gauge with NEMA 4X Case

0 to 15 psi, Gauge, ±0.05% Accuracy

$1,788.62

Item# DPG7000-15

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,788.62
10-24 $1,699.19
25-49 $1,663.42
50-99 $1,591.87
100+ $1,556.10

In stock

Lead Time (If not in stock): 14 weeks
0 to 15 psi, Gauge, ±0.05% Accuracy DPG7000-15 DPG7000-15
  • 0.05, 0.10 and 0.25% FS Accuracy Models
  • 12 User-Selectable Units of Measure
  • Large 17 mm (0.66') Display with % of Range Bar Graph
  • All Stainless Steel Wetted Parts and Case

DPG7000-15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Accuracy value
Accuracy Class
Number of Digits
Pressure Range Units
Pressure Port Type
Pressure Port Size
Power Source


  • Burst Pressure <3
  • Accuracy Value DPG7000: 0.05% FS total error band accuracy
  • Display Area Height 17 mm
  • Display Digit Height 16.7 mm
  • Maximum Ambient Temperature 63°C (150°F)
  • Maximum Storage Temperature 82°C (180°F)
  • Measurement Type Pressure
  • Measurement Units psi
  • Minimum Storage Temperature -40°C (-40°F)
  • Pressure Units psi
  • Sample Rate Five Options
  • Wetted Materials 316 Stainless Steel
The DPG7000 Series comprises high-accuracy digital test gauges designed for the most demanding applications. These gauges feature a 0.05% total error band, which includes linearity, hysteresis, repeatability, and temperature effects from -18 to 66°C (0 to 150°F). The all stainless steel wetted parts and case carry a NEMA 4 (IP65) rating.

A variety of user-configurable options—including languages, update rate, dampening, backlight, and auto-off—greatly increase the DPG7000’s versatility. All units include a stainless steel protective cover and carrying case. A 10-point individual calibration chart is standard with 0.05% accuracy units.

SPECIFICATIONS
Accuracy:
   DPG7000: 0.05% FS total error band accuracy
   DPG7010: 0.10% FS total error band accuracy
   DPG7025: 0.25% FS total error band accuracy
Proof Pressure:
    <3,000 psi: 200% FS
    3000 to 5000 psi: 150% FS
    7000 psi: 120% FS
Burst Pressure:
    <3,000 psi: 800% FS
    3000 to 5000 psi: 300% FS
    7000 psi: 150% FS
Terminal Point: Total error band (TEB) including hysteresis, linearity, repeatability and temperature from -18 to 66°C (0 to 150°F)
Calibrate: Zero and Span (password protected)
Case
   Size: 76 mm (3')
   Material: 300 Series Stainless Steel
   Finish: Electropolished
   Rating: Weatherproof, IP65, NEMA 4
Wetted Parts: 316 Stainless Steel
Socket Size: 1?4 NPT Male
Socket Location: Lower (6 o'clock)
Mounting: Stem
Operating Temperature: -18 to 63°C (0 to 150°F)
Storage Temperature: -40 to 82°C (-40 to 180°F)
Temperature Correction: -18 to 63°C (0 to 150°F); included in accuracy specification
Power: 3 “AAA” alkaline batteries, included
Battery Life: >1000 hr
Auto Off: Five Options: Never, 2 min., 5 min., 15 min., 30 min.
Agency Approvals: CE EN 50082-1 (1997), FM, CSA
Calibration Chart: 10 point individual calibration chart, standard for DPG7000; optional for DPG7010 and DPG7025 models
Standard Features: 300 Series SS Protective Cover, Protective Carrying Pouch
Optional Features: Pressure port type and location, panel mounting; consult engineering for details

DISPLAY
Type: LCD, with bar graph; backlight standard
Display Digits: 5, 99,999 counts
Character Height: 16.7 mm (0.66')
Engineering Units: psi, inHg, inH2O, ftSW, Bar, mBar, kPa, mPa, mmHg, cmH2O, mmH2O, kg/cm²
Update Rate: Four Options; 10x/sec, 5x/sec, 2x/sec, 1x/sec
Dampening: Five Options; None, average 2, 4, 6, 8 readings
Language: Seven Languages; English, Spanish, French, Italian, German, Portuguese, Dutch
Backlight: Five Options; on/off, 10 sec., 30 sec., 1 min., 5 min.
Zero Disable: Allows for disabling of Zero button
Contrast: Seven available options
Disable: Allows for “lock-out” of CONFIG options

KEYPAD FUNCTIONS
On/Off: Manually turns unit on and off
Backlight: Manually turns backlight on and off
Min/Max: Stores min. and max. values when displayed
Zero/Clear: Zeros display or clears min. and max. values when displayed
Enter: Selects items in configuration menu
Config: Configuration mode; allows scrolling through configuration menus to select available options
loading all models
loading all reviews
Rated 5 out of 5 by from Best digital gauge on the market! Easy to use, and highly accurate making it perfect for the research laboratory.
Date published: 2022-10-03
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DPG7000-15, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration