Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Advanced Digital Pressure Gauge with Output and Alarms

0 to 15 psi, Gauge, Battery Powered, 3" case, Backlit display

$739.86

Item# DPG9030-15

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $739.86
10-24 $702.87
25-49 $688.07
50-99 $658.48
100+ $643.68

In stock

Lead Time (If not in stock): 7 weeks
0 to 15 psi, Gauge, Battery Powered, 3" case, Backlit display DPG9030-15 DPG9030-15
  • A Multi-Functional Digital Gauge with Optional 4 to 20 mA Output and (1) or (2) SPDT Switches
  • ±0.25% of Span Terminal Point Accuracy
  • IP65 (NEMA 4) Weatherproof Case
  • 3' Stainless Steel Case or 4 1/2' Fiberglass Reinforced Thermoplastic Case

DPG9030-15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Power Source
Additional Features
Pressure Range Units
Pressure Port Type
Pressure Port Size
Accuracy value
Accuracy Class
Number of Digits


  • Accuracy Value ±0.25% of span
  • Display Digit Height 3 in case: 15 mm
  • Maximum Ambient Temperature 60°C 140°F)
  • Maximum Amp Rating 5
  • Maximum Storage Temperature 70°C (158°F)
  • Measurement Type Pressure
  • Measurement Units 10 units of measurement are available
  • Minimum Storage Temperature -20°C (-4°F)
  • Number of Display Digits 5
  • Repeatability +/-0.25% of span
  • Pressure Units 10 units of measurement are available: psi
  • Sample Rate (Update) 100 ms
  • Wetted Materials 17-4 SS (sensor)
SPECIFICATIONS
Accuracy: ±0.25% of span, terminal point (0.13% BFSL)
Case Size: 76 mm (3'), 114 mm (4.5')
Case Material: 3' stainless steel, 4.5' fiberglass-reinforced thermoplastic
Case Encl. Rating: Weatherproof, NEMA 4 (IP65)
Wetted Materials: 17-4 SS (sensor), 316 SS (socket)
Socket Size: ¼ NPT Standard; Custom: ½ NPT, JIS, DIN, SAE, (½ NPT only with 4.5' case, others on application). Consult Engineering to order custom socket.
Socket Connection: Lower (standard); 3, 9 and 12 o'clock optional
Operating Temp: 10 to 60°C (14 to 140°F)
Temp Error: (Zero and span) 0.08%/°C (0.04%/°F) (<0.04%°C typical)
Storage Temp: -20 to 70°C (-4 to 158°F)
Display: 5-digit LCD
Character Height:
   3' Case: 15 mm (0.60')
   4.5' Case: 22 mm (0.88')
Backlight: Standard
Bar Graph: Standard
Battery Life: 3' >1000 hr, 4.5' > 3600 hr
Power Options:
   DC Power: 12 to 36 Vdc, 2 VA max
   Loop Power: 12 to 36 Vdc
Electrical Rating on Optional Switch (Option S1 or S2 DPG9200 series only): (1) or (2) SPDT switches; 30 Vdc 1 A max, 125 Vac 5 A (switches adjustable to 100% of range)
Backlit Display: Models 9x30 and 9x45
Battery Back-Up: Models 9130, 9230, 9145, 9245

KEYPAD FUNCTIONS:
On/Off: Manually turns unit on and off (auto-off options in menu)
Zero/Clear: Zeros display or clears min and max values when displayed
Min/Max (Down) Arrow Key: Stores min and max values, arrow key allows for scrolling menu items
Menu Key: Provides access to menu options
Backlit (Up) Arrow Key: Manually turns backlite on and off (auto-off options in menu); arrow key allows for 5 menu options. (Up) arrow key allows for scrolling menu options.
Enter: Selects items in the menu

MENU MODE:
Engineering Units: 10 units of measurement are available: psi, inH2O (with three temp options: 20°C, 60°F, 4°C), ftH2O, mPa, mbar, kPa, kg/cm2, bar, inHg and mmHg
Configuration Mode: (Config) Allows for changes to default settings of gauge, including zero disable feature
Bar Graph: (Graph) Allows for adjustment of bar graph and 4 to 20 mA (optional feature)
Auto Off (5 Options): (Off) allows for changes to auto-off of gauge: never, 2 min, 5 min, 15 min, 30 min
Update Rate (4 Options): (Update) 100 ms, 200 ms, 500 ms, 1 s
Dampening (6 Options): (Damp) None, average, 2, 4, 6, 8 times per 100 ms
Backlite (5 Options): Never, 10 s, 30 s, 1 min, 5 min
Field Recalibration: Allows for recalibration of zero, midscale and span (password protected)

Examples of pricing for popular models with backlit display are referenced
in the 'To Order' box.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

on the 3&quot; gauge, what are the dimensions of the bolt hole pattern on the perimeter and how thick is the gauge overall and at the bolt location?

Asked by: kschubert
Thank you for contacting Omega. The information you requested is located one page 36 of the product manual. Thank you.
Answered by: rkent
Date published: 2021-08-09

Can this gauge be used on a Diesel line?

Asked by: Anonymous
Hello, Thank you for reaching out to Omega. the wetted parts on this gauge are 17-4 SS You will have o check chemical compatibility of the gauge with the wetted parts. Also keep in mind that these models are not intrinsically safe.
Answered by: SAE DV
Date published: 2020-04-15

Thank you for the bolt pattern dimensions, how thick is the 3&quot; gauge?

Asked by: kschubert
Thank you for your inquire The depth is about 2 to 2 1/4 hope this was helpful.
Answered by: application engineer je
Date published: 2021-08-17

I dont remenber the passaword i have set in my DPG9145. How can i reset this password?

Asked by: Andre12
Thank you for contacting Omega. If you have forgotten the password you entered for the DPG9145 gauge you can try using the default password which is 12045. This should allow you to enter the CONFIG menu and use the SETPW option to enter a new password. If you are still unable to access the CONFIG mode you should contact our Pressure and Strain engineers for further assistance. Thank you.
Answered by: engineer rf
Date published: 2019-08-23

I need to be able to connect this gauge to a data logger. Is this possible with this gauge?

Asked by: Sam Sparks
If you purchase the loop powered version of this gauge you would be able to connect the data logger input by wiring the gauge, power supply and data logger in series to read the 4 to 20mA output signal from the gauge.
Answered by: Applicatrions Engineer JK
Date published: 2021-12-14
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_DPG9030-15, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration