Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series DPGA & DPGW Digital Pressure Gage with 1% Accuracy

Digital pressure gage, DPGA Series, range 0 to 5 psi

$128.00

Item# DPGA-04

In stock

Lead Time (If not in stock): 3 weeks
Digital pressure gage, DPGA Series, range 0 to 5 psi DPGA-04 DPGA-04
  • Push-button zero reduces installation and service time
  • High accuracy provides exceptional measurement for minimizing costly out of specification conditions
  • Selectable unit button provides reading in easily recognizable units
  • Well-suited gage for compatible gas (DPGA) or liquid (DPGW) applications specifying simple operation and accuracy

DPGA-04 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Pressure Port Type
Pressure Port Size
Power Source
Accuracy value
Accuracy Class
Number Of Digits
Additional Features


  • Weight 5.6 oz (160 g).
  • Pressure Limits 2X pressure range. Vacuum range max. pressure is 30 psig.
  • Service DPGA: air and compatible gases
  • Temperature Limits 30 to 120°F (-1 to 49°C).
  • Thermal Effect 0.05% FS/°F.
  • Accuracy ±1.0% F.S. (Includes linearity
  • Display 4-digit LCD (.425" H x .234" W digits).
  • Power Requirements 9 V alkaline battery
  • Process Connection 1/4" male NPT.
  • Size 2.62" OD x 1.52" deep.
  • Wetted Materials DPGA: 316L SS
  • Auto Shut-Off 20 minute auto shut-off.
  • Housing Materials ABS plastic.

The Series DPGA is the only economic digital pressure gage with selectable engineering units on the market. With its 1% accuracy and digital push-button zero, the DPGA is the perfect choice for digitally monitoring the pressures of air and compatible gases.

The Series DPGW is the only economic digital pressure gage for liquids with the ability to select engineering units on the market. With its 1% accuracy and digital push-button zero, the DPGW is the perfect choice for digitally monitoring the pressures of air and compatible liquids and gases.

PRODUCT APPLICATIONS

  • Process applications
  • Process start-up
  • OEM applications
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration