Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermoplastic Quick Couplings - Acetal

THERMOPLASTIC QUICK COUPLINGS Acetal
  • RoHS Icon

$42.43

Item# FT-PLC120-M8

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $42.43
5-9 $40.31
10-24 $39.46
25-49 $37.76
50-99 $36.91
100+ $36.07

In stock

Lead Time (If not in stock): 13 weeks
THERMOPLASTIC QUICK COUPLINGS Acetal FT-PLC120-M8 FT-PLC120-M8
  • Straight Thru, Single End or Double End Shutoff
  • Small Package Size
  • Leak Free O-Ring Seal
  • Special Configurations Quoted

FT-PLC120-M8 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Features
Tubing Diameter # 2
Material


Acetal, our most popular coupling material. With 1 /4 ' flow, it offers the widest selection of sizes and configurations for 1 /4 ' to 3 /8 '
plastic tubing.

Specifications
Working Pressure: Vacuum to 120 psi, 8.3 Bar
Operating Temperature: -40 to 180°F continuous -40 to 82°C continuous
Materials:
  Bodies and Valves: Acetal
  Internal Spring: 316 Stainless Steel
  External Springs, Pin, Latch: Stainless Steel
  Seals: Buna; others available
  Color: Natural White; others available
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are these NSF certified?

Asked by: JonC
Thank you for your inquiry on these couplings. Unfortunately, they are not NSF certified.
Answered by: Application Engineer JC
Date published: 2020-09-21
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FT-PLC120-M8, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration