Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Polypropylene Quick Couplings & High Flow Couplings

Thermoplastic Quick Couplings – High Flow Couplings

$46.00

Item# FT-HFC168-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $46.00
5-9 $43.70
10-24 $42.78
25-49 $40.94
50-99 $40.02
100+ $39.10

In stock

Lead Time (If not in stock): 8 weeks
Thermoplastic Quick Couplings – High Flow Couplings FT-HFC168-12 FT-HFC168-12
  • Chemically Resistant
  • Shutoff Valves Available in Both Halves
  • High Volume Fluid Handling
  • Attractive Design

FT-HFC168-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Features
Tubing Diameter # 2
Material


OMEGA's new High Flow Couplings produce flow comparable to many 1/2" nominal flow couplings in a 3/8” body size. Small body size and lightweight, these single or double end shutoff couplings have a large flow capacity. They replace bulky, heavy brass or stainless steel couplings in many applications.
loading all models
loading all reviews
Rated 5 out of 5 by from Quality Product This is the second purchase. I used the same product for three years on a different part of my lawn and turf sprayer.
Date published: 2016-03-14
  • y_2024, m_5, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FT-HFC168-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA

Where do you order "O-rings"? Are the O-rings the same for all sizes?

Asked by: billyd55
Regarding the size of the O-rings; the O-ring will have different dimensions depending on the OD/ID of the couplings. Our Tech Support agent has connected with you and provided an email to our spare parts department for price and lead on the O-ring you looking for. Thanks for shopping Omega.
Answered by: Jane
Date published: 2019-05-29
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FT-HFC168-12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration