Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Subminiature Thermoplastic Quick Couplings

THERMOPLASTIC QUICK COUPLINGS Subminiature Coupling

$114.73

Item# FT-SMC-M3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $114.73
5-9 $108.99
10-24 $106.70
25-49 $102.11
50-99 $99.82
100+ $97.52

In stock

Lead Time (If not in stock): 7 weeks
THERMOPLASTIC QUICK COUPLINGS Subminiature Coupling FT-SMC-M3 FT-SMC-M3
  • Medical and Surgical Instrumentation
  • Air Logic Systems
  • Pneumatic Control Systems
  • Disposable Medical Devices

FT-SMC-M3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Tubing Diameter # 2
Material
Features


FT-SMC Series quick disconnect couplings bring reliability, economy and added convenience to users of very small diameter flexible plastic tubing. OMEGA's FT-SMC coupling is a reliable quick connect system for easy servicing and quick component replacement. Available for in-line, panel mount and pipe thread configurations. FT-SMC couplings are a reliable alternative to luer-type connections in medical instruments and devices. The reliable O-ring seal makes a leak-free connection every time.

FT-SMC Series Features:
Leak-free seal– Replaceable O-Ring seal makes a reliable pressure or vacuum seal.
Small size and clean appearance– Space saving couplings for in-line, panel mount and pipe thread tubing connections. Easy-to-use positive locking– Reliable snap-lock is quick and dependable, for uses in atmospheres from vacuum to 100 psi.
Eliminates kinking, twisting and accidental unlocking– Design allows tubing to swivel independently of locking mechanism. This prevents the accidental unlocking that is typical of luer type connections.
Corrosion Resistant– Thermoplastic acetal and polypropylene are compatible with FDA and chemical applications.
Single side shutoff– Automatically stops flow when coupling is disconnected. Available for 1/16', 1/8' and 3 mm connectors, body side only.
Gamma sterilizable– Available in polycarbonate.

Specifications
Working Pressure: Vacuum to 100 psi, 6.9 Bar
Operating Temperature: Acetal -40 to 82°C (-40 to 180°F) Polypropylene 0 to 82°C (32 to 180°F)
Materials
Coupling: Acetal, Polypropylene
Locking Sleeves: Acetal
Shutoff Valves: Polypropylene
Valve Spring: 316 Stainless Steel
Seals: Buna with Acetal, EPR with Polypropylene
Tubing Size: 1/16' and 1/8' ID, 3 mm, 4 mm ID

Please download PDF below for complete product specifications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration