Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Push-to-Connect Pneumatic Airline Fittings

$5.20

Item# OM-AIR-C00400800

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $5.20
10-24 $4.94
25-49 $4.84
50-99 $4.63
100-199 $4.52
200+ $4.42

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 20 left

Limited Stock
Push-to-Connect Pneumatic Airline Fittings OM-AIR-C00400800 OM-AIR-C00400800
  • Ready to Use Air Line Fittings, Pre-Applied Sealant on Tapered Threads and O-rings on Parallel Threads
  • Releasable Stainless Steel Grab-Ring to Grip Nylon or Polyurethane Tubing
  • Nickel Plated Brass Components
  • Internal and External Hexagons on Straight Fittings

OM-AIR-C00400800 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Thread Type
Connection Size
Tubing Diameter # 1
Tubing Diameter # 2
Features
Connection Style
Material


The OM-AIR series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

OM-AIR Pneumatic push to connect Air Line Fittings are design with a releasable stainless steel grab-ring to grip nylon or polyurethane air line tubing (85 or 95 durometer). Release buttons allow for quick assembly and release, a true Push-to-Connect design.The brass components are nickel plated and pre-applied sealant is used on all tapered threads and recessed captive o-rings on all parallel threads. Internal and external hexagons are standard on all straight fittings. Union fittings come with mounting holes.

Air Line Fittings are available in multiple thread and tubing selections: Standard to Standard : Metric to Standard ; and Metric to Metric to help you connect all your pneumatic motion devices.

SPECIFICATIONS
MATERIALS
Body: PBT
Seals: NBR (silicone free) u=packing and o-rings
Threaded Bodies: Nickel plated brass
Release Sleeves and Backing Ring: POM
Grab-Ring: Stainless steel
Collar: Nickel plated brass
Thread Sealant: Threebond 2350B TUBE SIZES (OD)
Standard Sizes: 1/8, 5/32, 1/4 and 3/8'
Metric Sizes: 3, 4, 6 and 8 mm
THREAD SIZES
Standard Size Fittings: 10-32 UNF, 1/8, 1/4 and 3/8' NPT, M5, 1/8 and 1/4 ISO R
Miniature Size Fittings: 10-32 UNF, M3, and M5
TUBE TYPES
Nylon: 11 or 12
Polyurethane: 85 or 95 durometer
loading all models
loading all reviews
Rated 4 out of 5 by from Employee support was great Initial order sent to wrong address. Call to Courtney corrected address and express shipment. However, did not receive email status. Additional call To John COSSI expedited shipment and provided documentation. We were able to repair our motor coach and continue our travel. Thanks to your great employees - they are true professionals.
Date published: 2016-11-05
Rated 5 out of 5 by from Fit was perfect Exactly what I needed to fix my issue. The shipping was timely
Date published: 2018-08-04
Rated 5 out of 5 by from Great, high quality products with fast delivery Needed a push-pull air valve for my motorhome to repair a system that failed due to a leaky one. Got just what I needed and with 2 day delivery from OMEGA. Thanks
Date published: 2018-02-18
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_OM-AIR-C00400800, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration