Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Omegaflex® Multi-Colored Ribbon Polyurethane Tubing

$146.59

Item# MCRPT-2-14160-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $146.59
5-9 $139.26
10-24 $136.33
25-49 $130.47
50-99 $127.53
100+ $124.60

In stock

Lead Time (If not in stock): 4 weeks
Omegaflex® Multi-Colored Ribbon Polyurethane Tubing MCRPT-2-14160-50 MCRPT-2-14160-50
  • Faster Installation of Multiple Lines
  • Eliminate Need for Additional Jacketing
  • Color Code Identification
  • All the Qualities of Polyurethane Tubing

MCRPT-2-14160-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Max Operating Pressure
Color
Length
Material


The MCRPT series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

Multi-Color ribbon polyurethane tubing is a bonded ribbon of polyurethane tubing. The bonded tubing offers quicker installation and eliminates the need for additional handling to install spiral wrapping, channels or other bundling materials. The multi-color coded tubing provides quick identification of process lines for tracing and trouble shooting.
TUBES COLORS
2 Red, blue
4 Red, blue, white and clear


SPECIFICATIONS
Temperature Range: -40 to 73°C(-40 to 165°F)
Vacuum Rating: To 28" Hg
Working Pressure: 3:1 Safety factor
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration