Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $746.08 |
5-9 | $708.78 |
10-24 | $693.85 |
25-49 | $664.01 |
50-99 | $649.09 |
100+ | $634.17 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
1/8" to 3/4" OD TUBING | ||||||
Model No. | Std Length (ft) | Wall (in) | OD (in) | ID (in) | Working psi @ 20°C/68°F | Weight/100' kg (lb) |
TYVY-18116-500 | 500 | 1/32 | 1/8 | 1/16 | 33 | 0.2 (0.5) |
TYVY-532332-500 | 500 | 1/32 | 5/32 | 3/32 | 42 | 0.3 (0.7) |
TYVY-170120-200 | 200 | 0.025 | 0.17 | 120 | 15 | 0.3 (0.6) |
TYVY-31618-500 | 500 | 1/32 | 3/16 | 1/8 | 44 | 0.4 (0.9) |
TYVY-1418-100 | 100 | 1/16 | 1/4 | 1/8 | 68 | 1.0 (2.1) |
TYVY-1418-50 | 50 | 1/16 | 1/4 | 1/8 | 68 | 1.0 (2.1) |
TYVY-1132532-100 | 100 | 3/32 | 11/32 | 5/32 | 73 | 1.9 (4.1) |
TYVY-14170-100 | 100 | 0.04 | 1/4 | 170 | 42 | 0.7 (1.5) |
TYVY-14316-100 | 100 | 1/32 | 1/4 | 3/16 | 33 | 0.5 (1.2) |
TYVY-516316-100 | 100 | 1/16 | 5/16 | 3/16 | 55 | 1.2 (2.7) |
TYVY-516316-50 | 50 | 1/16 | 5/16 | 3/16 | 55 | 1.2 (2.7) |
TYVY-38316-100 | 100 | 3/32 | 3/8 | 3/16 | 70 | 2.1 (4.6) |
TYVY-716316-100 | 100 | 1/8 | 7/16 | 3/16 | 80 | 3.1 (6.9) |
TYVY-716316-50 | 100 | 1/8 | 7/16 | 3/16 | 80 | 3.1 (6.9) |
TYVY-3814-100 | 100 | 1/16 | 3/8 | 1/4 | 55 | 1.5 (3.4) |
TYVY-3814-50 | 50 | 1/16 | 3/8 | 1/4 | 55 | 1.5 (3.4) |
TYVY-71614-100 | 100 | 3/32 | 7/16 | 1/4 | 60 | 2.6 (5.7) |
TYVY-71614-50 | 50 | 3/32 | 7/16 | 1/4 | 60 | 2.6 (5.7) |
TYVY-1214-100 | 100 | 1/8 | 1/2 | 1/4 | 70 | 3.8 (8.3) |
TYVY-1214-50 | 50 | 1/8 | 1/2 | 1/4 | 70 | 3.8 (8.3) |
TYVY-716516-100 | 100 | 1/16 | 7/16 | 5/16 | 50 | 1.9 (4.2) |
TYVY-716516-50 | 50 | 1/16 | 7/16 | 5/16 | 50 | 1.9 (4.2) |
TYVY-12516-100 | 100 | 3/32 | 1/2 | 5/16 | 60 | 3.1 (6.8) |
TYVY-12516-50 | 50 | 3/32 | 1/2 | 5/16 | 60 | 3.1 (6.8) |
TYVY-916516-100 | 100 | 1/8 | 9/16 | 5/16 | 70 | 4.4 (9.7) |
TYVY-916516-50 | 50 | 1/8 | 9/16 | 5/16 | 70 | 4.4 (9.7) |
TYVY-1238-100 | 100 | 1/16 | 1/2 | 3/8 | 40 | 2.2 (4.8) |
TYVY-1238-50 | 50 | 1/16 | 1/2 | 3/8 | 40 | 2.2 (4.8) |
TYVY-91638-100 | 100 | 3/32 | 9/16 | 3/8 | 50 | 3.5 (7.8) |
TYVY-91638-50 | 50 | 3/32 | 9/16 | 3/8 | 50 | 3.5 (7.8) |
TYVY-5838-100 | 100 | 1/8 | 5/8 | 3/8 | 65 | 5.0 (11.1) |
TYVY-5838-50 | 50 | 1/8 | 5/8 | 3/8 | 65 | 5.0 (11.1) |
TYVY-3438-100 | 100 | 3/16 | 3/4 | 3/8 | 66 | 8.5 (18.7) |
TYVY-916716-100 | 100 | 1/16 | 9/16 | 7/16 | 40 | 2.5 (5.5) |
TYVY-916716-50 | 50 | 1/16 | 9/16 | 7/16 | 40 | 2.5 (5.5) |
TYVY-116716-100 | 100 | 1/8 | 11/16 | 7/16 | 50 | 5.7 (12.5) |
TYVY-5812-100 | 100 | 1/16 | 5/8 | 1/2 | 30 | 2.8 (6.2) |
TYVY-5812-50 | 50 | 1/16 | 5/8 | 1/2 | 30 | 2.8 (6.2) |
11/16" to 4-3/4" OD TUBING | ||||||
Model No. | Std Length (ft) | Wall (in) | OD (in) | ID (in) | Working psi @ 20°C/68°F | Weight/100' kg (lb) |
TYVY-111612-100 | 100 | 3/32 | 11/16 | 1/2 | 40 | 4.5 (9.9) |
TYVY-111612-50 | 50 | 3/32 | 11/16 | 1/2 | 40 | 4.5 (9.9) |
TYVY-3412-100 | 100 | 1/8 | 3/4 | 1/2 | 45 | 6.3 (13.9) |
TYVY-3412-50 | 50 | 1/8 | 3/4 | 1/2 | 45 | 6.3 (13.9) |
TYVY-7812-100 | 100 | 3/16 | 7/8 | 1/2 | 57 | 10.4 (22.8) |
TYVY-112-100 | 100 | 1/4 | 1 | 1/2 | 66 | 15.1 (33.2) |
TYVY-34916-100 | 100 | 3/32 | 3/4 | 9/16 | 40 | 5.0 (11.0) |
TYVY-34916-50 | 50 | 3/32 | 3/4 | 9/16 | 40 | 5.0 (11.0) |
TYVY-1316916-100 | 100 | 1/8 | 13/16 | 9/16 | 45 | 6.9 (15.2) |
TYVY-3458-100 | 100 | 1/16 | 3/4 | 5/8 | 48 | 3.6 (7.6) |
TYVY-131658-100 | 100 | 3/32 | 13/16 | 5/8 | 35 | 5.5 (12.0) |
TYVY-131658-50 | 50 | 3/32 | 13/16 | 5/8 | 35 | 5.5 (12.0) |
TYVY-7858-100 | 100 | 1/8 | 7/8 | 5/8 | 40 | 7.5 (16.6) |
TYVY-7858-50 | 50 | 1/8 | 7/8 | 5/8 | 40 | 7.5 (16.6) |
TYVY-151658-100 | 100 | 5/32 | 15/16 | 5/8 | 50 | 9.9 (21.7) |
TYVY-158-100 | 100 | 3/16 | 1 | 5/8 | 49 | 12.3 (27.0) |
TYVY-15161116-100 | 100 | 1/8 | 15/16 | 11/16 | 35 | 8.2 (18.0) |
TYVY-15161116-50 | 50 | 1/8 | 15/16 | 11/16 | 35 | 8.2 (18.0) |
TYVY-11116-100 | 100 | 5/32 | 1 | 11/16 | 40 | 10.6 (23.4) |
TYVY-7834-100 | 100 | 1/16 | 7/8 | 3/4 | 19 | 4.1 (9.0) |
TYVY-134-100 | 100 | 1/8 | 1 | 3/4 | 35 | 8.8 (19.4) |
TYVY-134-50 | 50 | 1/8 | 1 | 3/4 | 35 | 8.8 (19.4) |
TYVY-11634-100 | 100 | 5/32 | 1 1/16 | 3/4 | 40 | 11.4 (25.1) |
TYVY-11834-100 | 100 | 3/16 | 1 1/8 | 3/4 | 44 | 14.2 (31.2) |
TYVY-11434-100 | 100 | 1/4 | 1 1/4 | 3/4 | 44 | 20.1 (44.3) |
TYVY-11878-100 | 100 | 1/8 | 1 1/8 | 7/8 | 30 | 10.0 (22.1) |
TYVY-11878-50 | 50 | 1/8 | 1 1/8 | 7/8 | 30 | 10.0 (22.1) |
TYVY-11478-100 | 100 | 3/16 | 1 1/4 | 7/8 | 40 | 16.0 (35.3) |
TYVY-1141-100 | 100 | 1/8 | 1 1/4 | 1 | 28 | 11.4 (25.0) |
TYVY-1141-50 | 50 | 1/8 | 1 1/4 | 1 | 28 | 11.4 (25.0) |
TYVY-15161-100 | 100 | 5/32 | 1 5/16 | 1 | 32 | 14.5 (32.0) |
TYVY-1381-100 | 100 | 3/16 | 1 3/8 | 1 | 45 | 17.9 (39.4) |
TYVY-1381-50 | 50 | 3/16 | 1 3/8 | 1 | 45 | 17.9 (39.4) |
TYVY-1121-100 | 100 | 1/4 | 1 1/2 | 1 | 50 | 25.0 (55.0) |
TYVY-1121-50 | 50 | 1/4 | 1 1/2 | 1 | 50 | 25.0 (55.0) |
TYVY-138118-50 | 50 | 1/8 | 1 3/8 | 1 1/8 | 24 | 12.6 (27.7) |
TYVY-1716114-50 | 50 | 3/32 | 1 7/16 | 1 1/4 | 30 | 10.2 (22.5) |
TYVY-112114-100 | 100 | 1/8 | 1 1/2 | 1 1/4 | 22 | 13.9 (30.5) |
TYVY-112114-50 | 50 | 1/8 | 1 1/2 | 1 1/4 | 22 | 13.9 (30.5) |
TYVY-158114-100 | 100 | 3/16 | 1 5/8 | 1 1/4 | 31 | 21.7 (47.8) |
TYVY-158114-50 | 50 | 3/16 | 1 5/8 | 1 1/4 | 31 | 21.7 (47.8) |
TYVY-134114-50 | 50 | 1/4 | 1 3/4 | 1 1/4 | 45 | 30.2 (66.5) |
TYVY-134138-50 | 50 | 3/16 | 1 3/4 | 1 3/8 | 28 | 23.6 (51.9) |
TYVY-134112-100 | 100 | 1/8 | 1 3/4 | 1 1/2 | 19 | 16.4 (36.0) |
TYVY-134112-50 | 50 | 1/8 | 1 3/4 | 1 1/2 | 19 | 16.4 (36.0) |
TYVY-178112-50 | 50 | 1/5 | 1 1/4 | 1 1/2 | 26 | 25.5 (56.1) |
TYVY-2112-50 | 50 | 1/5 | 2 | 1 1/2 | 40 | 35.2 (77.5) |
TYVY-2134-50 | 50 | 1/8 | 2 | 1 3/4 | 16 | 18.9 (41.5) |
TYVY-214134-50 | 50 | 1/4 | 2 1/4 | 1 3/4 | 29 | 36.4 (80.0) |
TYVY-2142-50 | 50 | 1/8 | 2 1/4 | 2 | 14 | 21.4 (47.1) |
TYVY-2382-50 | 50 | 1/5 | 2 3/8 | 2 | 20 | 33.0 (72.7) |
TYVY-2122-50 | 50 | 1/4 | 2 1/2 | 2 | 35 | 45.3 (99.7) |
TYVY-2342-50 | 50 | 3/8 | 2 3/4 | 2 | 36 | 71.8 (158.0) |
TYVY-234214-50 | 50 | 1/4 | 2 3/4 | 2 1/4 | 24 | 50.5 (111.0) |
TYVY-3212-50 | 50 | 1/4 | 3 | 2 1/2 | 22 | 55.5 (122.0) |
TYVY-3123-50 | 50 | 1/4 | 3 1/2 | 3 | 19 | 65.5(144.0) |
TYVY-4312-50 | 50 | 1/4 | 4 | 3 1/2 | 16 | 78.2 (172.0) |
TYVY-4344-50 | 50 | 3/8 | 4 3/4 | 4 | 21 | 136.4(300.0) |