Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

IDPT Industrial Differential Pressure Transmitter

IDPT Industrial Differential Pressure Transmitter (0-.25" WC 0.25%)

$859.00

Item# IDPT-12U-IN

In stock

Lead Time (If not in stock): 3 Days
IDPT Industrial Differential Pressure Transmitter (0-.25" WC 0.25%) IDPT-12U-IN IDPT-12U-IN

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Cost efficient
  • High Accuracy
  • Selectable current and voltage output
  • NEMA 2 Stainless Steel Housing

IDPT-12U-IN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Max
Pressure Range Min
Pressure Range
Accuracy Class
Accuracy Value (compensated range)
Pressure Range Unit
Pressure Type
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range


  • Accuracy ±0.5% FS standard, ±0.25% FS high accuracy
  • Electrical Connection Screw Terminal Block
  • Output Signal 4-20 mA DC, 2-wire; 0-5 VDC/0-10 VDC selectable, 3-wire
  • Stability ±0.5% FS per year
  • Thermal Effects ≤ 1 in w.c.: ±0.015% FS/°F; > 1 in w.c.: ±0.025% FS/°F.
  • Response Time 250 ms
  • Zero and Span Adjustment Push-buttons accessible by removing the housing cover
  • Process Connection Barbed SS for 3/16˝ ID tubing
  • Compliance CE
  • Enclosure Rating NEMA 2 (P11)
  • Loop Resistance 0-1045 Ω, Vmin=12V+[(.22A)(Rl)] (2-wire); Min. load resistance 1 kΩ (3-wire)
  • Mounting Orientation Pressure sensor measurement is unaffected by orientation
  • Power Requirement 10-35 VDC (2-wire), 17-36 VDC isolated 21.6-33 VAC (3-wire)
  • Pressure Limit 2 psi max
  • Temperature Limits -4 to 158°F (-20 to 70°C); Storage: -22 to 176°F (-30 to 80°C)
  • Service Clean, dry, compatible gases

The Series IDPT Industrial Differential Pressure Transmitter features a rugged, water resistant housing and highly stable accuracy for a long service life in most industrial applications. This pressure transmitter utilizes a capacitive pressure sensor on ranges 0 to 0.25 in w.c. to 0 to 1 in w.c. and a piezo sensor on ranges 0 to 2.5 in w.c. to 0 to 10 in w.c., both of which offer accuracy options of 0.25% or 0.5% full-scale. The cap cell allows the IDPT to maintain critical processes in industrial applications. The series offers a 4-20 mA 2-wire version for a loop powered current output as well as a 0-5 V/0-10 V selectable voltage output version.


California Residents: Click Here for Proposition 65 WARNING.

PRODUCT APPLICATIONS
- Semiconductor
- Pharmaceutical
- Laboratories
- Fume hoods
- HVAC pressure
- Critical measurement
- High purity

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 72ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration