Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact, Ultra Low Pressure Transducers for Clean Gases

0 to 5 inH2O, Differential Pressure

$468.53

Item# PX164-005D5V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $468.53
10-24 $445.10
25-49 $435.73
50-99 $416.99
100+ $407.62

Please see PX165-005U as a possible alternative. Contact Engineering if you have any questions. Any remaining stock is available for purchase.

Only 38 left

Limited Stock
0 to 5 inH2O, Differential Pressure PX164-005D5V PX164-005D5V
  • This series has been discontinued. Only in stock models are available. Please see our new PX165 series as a potential alternative.
  • 1 to 6 V Output Span
  • Gage Vacuum Differential Pressures
  • 8 V dc Excitation

PX164-005D5V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value (compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range


  • Excitation 8 Vdc regulated (6 to 12 Vdc at 20 mA) (PX163-120D5V uses 10 Vdc)
  • Maximum Compensation Temperature -18°C (0°F)
  • Minimum Compensation Temperature -18°C (0°F)
  • Pressure Burst Pressure 5 psi
  • Repeatability ±10.25% FS
  • Wetted Materials Silicon Diaphragm
  • Zero Balance 1 Vdc ±0.05 (3.5 ±0.05 Vdc PX163 Series)
This series has been discontinued. Only in stock models are available. Please see our new PX165 series as a potential alternative.

SPECIFICATIONS
Excitation: 8 Vdc regulated (6 to 12 Vdc at 20 mA) (PX163-120D5V uses 10 Vdc)
Output: 1 to 6 Vdc
Linearity: ±1.0% FS BFSL at specified voltage; ±1.5% max for PX163-120BD5V
Hysteresis and Repeatability: ±0.25% FS
Zero Balance: 1 Vdc ±0.05 (3.5 ±0.05 Vdc PX163 Series)
Operable Temperature Range: -40 to 85°C (-40 to 185°F)
Compensated Temperature Range: -18 to 63°C (0 to 145°F)
     PX163 and 164: 5 to 45°C (41 to 113°F)
Operable Overpressure: 5 psi
Media Compatibility:
   P1: Dry gases only
   P2: Gage:
Limited to media that will not attack polyester silicon borosilicate glass or epoxy
Response Time: 1 ms
Mating Connector: CX136-3 (sold separately)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration