Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style, Compact Pressure Transducers with Cable | PX190

0 to 200 psi
  • RoHS Icon
  • CE Approved

$155.99

Item# PX192-200GI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $155.99
10-24 $148.19
25-49 $145.07
50-99 $138.83
100+ $135.71

In stock

Lead Time (If not in stock): 8 weeks
0 to 200 psi PX192-200GI PX192-200GI
  • Cost efficient
  • Rugged IP67 rated design
  • Compact size with less than 2' length
  • 17-4PH stainless steel wetted parts

PX192-200GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Output Signal
Electrical Output
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range


  • Accuracy ±0.5 %
  • Burst Pressure 1,740 PSI
  • Compensated Temperature 0 to 70 °C (32 to 158 °F)
  • Electrical Connection 19” (0.5m) long cable
  • Insulation Resistance ≥100MΩ@250V DC
  • Output Signal 0.5 to 4.5 V or 4 to 20 mA
  • Over Pressure 2×FS
  • Power Supply 5V DC for PX191 Models, 10 to 28V DC for PX192 Models
  • Protection Rating IP67
  • Storage Temperature -20℃~100℃ (-4 to 212 °F)
  • Zero Thermal Error ±0.02 %FS/℃
  • Weight 0.1kg/unit.

Omega's PX190 Rugged IP67 Compact Pressure Transmitter series is a terrific option for OEM or general purpose applications where an economical choice is needed. These transducers are designed for general industrial and commercial applications where good accuracy and reliability are also important. The PX190 series is constructed with a rugged, compact design that is under 2" - a great fit for small spaces. And with wetted parts made of 17-4PH stainless steel, this transducer has high strength, good corrosion resistance, and good mechanical properties that make it compatible with a wide variety of media. This transducer comes in both voltage and current output options and a variety of pressure ranges that cover gauge pressure from 0 to 700 psi.

Wiring Color Code

  PX191PX192
Wire Color 3-wire2-wire
Red +V+V
Green +OUTNULL
Black GND+OUT
loading all models
loading all reviews
Rated 4 out of 5 by from Great sensor, details are lacking. Like the design, but the termination and artificially stiff backer rod in the cable are both sub-par.
Date published: 2021-12-26
Rated 5 out of 5 by from Pressure transducer for repair of a machine we use Good. Works as advertised. Old model was discontinued.
Date published: 2023-05-30
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_PX192-200GI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Hello, is there a manual/datasheet or part catalog for the PX191/192 series pressure transducers? Thanks

Asked by: Anonymous
The only data we have is what is contained on the product page on our website. If you have specific question that is not addressed on the page you can send an email to pressure@omega.com and we will research and answer you.
Answered by: Applicatrions Engineer JK
Date published: 2023-04-06

Will PX190 work with gas and liquid pressures?

Asked by: manu
Thank you for your inquiry Yes the unit has 17-4PH stainless steel wetted parts so as long as the media will work with stainless steel that would be fine.
Answered by: application engineer je
Date published: 2021-03-15

For the PX191 (voltage output signal) transducers, what are the wires? I'm specifically wondering about the number of wires and the gauge as well as how a customer can pick out which wire corresponds to what.

Asked by: LewisCJ
The PX191 Series pressure transducer is a 3 wire voltage output device. Wiring is as follow. Red = + Input Power, White = + Output Signal, Black= Common (- Input Power & - Output Signal
Answered by: Applicatrions Engineer JK
Date published: 2021-10-22

Are the PX191 series sensors suitable for diesel engine fuel pressure monitoring (150psi)? Wetted parts will be in contact with the diesel fuel. My main concern is fire risk if the sensor becomes a heat source.

Asked by: APEDE
Thank you for your inquiry, we recommend that you use an intrinsically safe sensor whenever monitoring any media that is flammable.
Answered by: rkent
Date published: 2022-09-19

What is meant by cable connection? Cannot find information on what the end looks like. Need it to know what it is for data acquisition device and power supply

Asked by: corycharter
The PX190 Series unit have a 19" cable permanently attached. The cable has bare wire connections at the end. This is a 2 wire loop powered device.
Answered by: Applicatrions Engineer JK
Date published: 2021-09-22

According to your website power supply requirement is : 5V DC for PX191 Models, 10 to 28V DC for PX192 Models. I have a PX191, 3-wire voltage output of 0.5 - 4.5 V. I'll repeat my earlier question- what is the amount of current required for these.

Asked by: becky
Becky, thank you for contacting Omega Engineering. Maximum current draw would be 24 mA. You can consider using the PST-4130 power supply. If you have more questions please email pressure@omega.com
Answered by: SAE DV
Date published: 2021-09-23

I am trying to connect the PX912 (4-20mA) to a Danfoss VDF (VLT Aqua Drive) with no success. The application exaple for the VDF shows a 2-wire transducer, but this is a 3-wire... what should the connection look like?

Asked by: JPP1982
PX192 is a 2-wire 4 to 20mA device. You would only use the RED (+) and BLACK (-) leads. The GREEN is only used on the PX191 which is a 3-wire Voltage output device
Answered by: JKengineer
Date published: 2021-03-10

What is the maximum resolution of the transducer? We need to measure in resolution of 0.001 torr.

Asked by: Nadav
Thank you for you inquiry This unit will not woirk to .001 torr please contact the pressure engineers to discuss options that are available.
Answered by: application engineer je
Date published: 2021-07-26
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_PX192-200GI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration