Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rangeable, Wet/Wet Differential High Pressure Transmitters

0 to 100 psi, Differential Pressure

$1,109.19

Item# PX2310-100DX

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,109.19
10-24 $1,087.01
25-49 $1,064.82
50-99 $1,020.45
100+ $1,009.36

In stock

Lead Time (If not in stock): 4 weeks
0 to 100 psi, Differential Pressure PX2310-100DX PX2310-100DX
  • Each Model has 4 Unidirectional and 4 Bi-Directional Ranges
  • 4 Selectable Outputs, 0 to 5 Vdc, 1 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA (2-Wire)
  • Jumper Selectable Hi/Lo Ports
  • 4-Digit LCD can Show Either Line or Differential Pressure

PX2310-100DX Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


  • Excitation 12 to 30 Vdc @ 5 mA (typical)/18 to 28 Vac 40 mA (typical) (reverse polarity protected)
  • Vibration 10 g from 50 to 2000 Hz
  • Shock 200 g
The PX2310 offers the user unprecedented flexibility allowing field selection of range, type of output and field zeroing. The user can also select which port is hi and lo via jumpers. The 4-digit display can also be set to read either line pressure or differential pressure. The entire package is rugged cast aluminum with a NEMA 4 rating and the solid state sensor offers excellent accuracy, stability, and low long term drift.

SPECIFICATIONS
Accuracy RSS Ranges A, B & C: ±1.0%
    Full Scale; Range D: ±2.0% RSS full scale
Storage Temperature: -20 to 85°C (-4 to 185°F)
Operating Temperature: -20 to 85°C (-4 to 185°F) (Limits of Electronics only)
Compensated Range: 0 to 54°C (32 to 130°F)
Zero Shift (Over Compensated Range): 2.0% full scale
Span Shift (Over Compensated Range): 2.0% full scale
Response Time: 1 to 5 seconds, selectable
Proof Pressure: 2.2 x full scale
Burst Pressure: 40 x full scale
Vibration: 10 g from 50 to 2000 Hz
Shock: 200 g
Excitation: 12 to 30 Vdc @ 5 mA (typical)/18 to 28 Vac 40 mA (typical) (reverse polarity protected)
Output User Selectable:
    Voltage: 0 to 5 Vdc, 0 to 10 Vdc, 1 to 5 Vdc 3-wire system
    Current: 4 to 20 mA 2-wire system (0 to 1000 Ω load)
Minimum Supply Voltage: Vdc = 12 + 0.2 x loop resistance
Maximum Supply Voltage: Vdc = 30 + 0.004 x loop resistance
Electrical Connection: ½ in conduit
Pressure Connection: 1/8 -18 NPT internal
Sensor Cavity Volume: 0.2 cc
Case: Die cast aluminum, powder coated
Environmental Protection: NEMA 4
Wetted Parts: 17-4 PH stainless steel (not recommended for hydrogen)
Dimensions: 102 L x 152 W x 51 mm diameter (4.0 x 6 x 2')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration