Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Barometric Pressure Transducers with Terminal Strip

600 to 1,060 mbar, Barometric Pressure

$989.17

Item# PX2780-600NB5V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $989.17
10-24 $969.39
25-49 $949.60
50-99 $910.04
100+ $900.14

In stock

Lead Time (If not in stock): 8 weeks
600 to 1,060 mbar, Barometric Pressure PX2780-600NB5V PX2780-600NB5V
  • Environmental Monitoring Systems
  • Weather Measurement Systems
  • Environmental Data Logging
  • Laboratory and Test Station Monitoring

PX2780-600NB5V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Accuracy Class
Accuracy Value(compensated range)
Pressure Type
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range


  • Excitation 9.5 to 28 Vdc (3 mA operate mode
  • Accuracy Value 0 to 5 Vdc
The PX2780 high accuracy barometric pressure transducers are designed for applications in industry and science where accuracy, fast dynamic response and long term stability are important. The sensor and electronics are packaged in a rugged stainless steel and polyester case. A removable 5-pin terminal strip makes fast and secure connections. A high accuracy ceramic sensor is coupled with a digital compensation circuit using a custom ASIC to assure consistent accuracy and reliability over a broad range of environmental conditions. There is also a sleep mode where the unit only draws 1 micro amp that allows almost instant turn on/ reading for remote applications

SPECIFICATIONS
Accuracy: See table on next page
Resolution: 0.1 hPa (mb)
Long Term Stability: <±0.1 hPa (mb)/year
Warm-Up Time: <1 second
Warm-Up Shift: <0.1 hPa (mb) maximum
Response Time: <100 ms
Proof Pressure: 1500 hPa (mb)
Burst Pressure: 2000 hPa (mb)
Storage Temperature: -60 to 120°C (-76 to 248°F)
Operating Temperature: -40 to 60°C (-40 to 140°F)
Compensated Range: -40 to 60°C (-40 to 140°F)
Zero Shift:
    Barometric: <±0.18% full scale/50°C (<±0.2% full scale/100°F)
Sensitivity Effects: <±0.09% full scale/50°C (<±0.1% full scale/100°F)
Excitation: 9.5 to 28 Vdc (3 mA operate mode, 1 µA sleep mode) 3- or 4-wire circuit
Output: 0 to 5 Vdc
    Full Scale Span Setting: ±5 mV
    Zero Setting: ±5 mV
Output Impedance: <10 Ω
Electrical Connection: Removable 5-pin terminal strip
Pressure Connection: 1/8' barbed fitting
Pressure Media: Non-condensing air or gas
Weight: 137 g (4.8 oz)
Mounting: Mounting plate
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration