Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Sanitary, Rangeable, Pressure Transmitters with Display

-15 to 15 psi, 1.5" Tri-Clamp

$1,132.88

Item# PX3005K01-015GI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,132.88
10-24 $1,076.24
25-49 $1,053.58
50-99 $1,008.26
100+ $985.61

In stock

Lead Time (If not in stock): 5 weeks
-15 to 15 psi, 1.5" Tri-Clamp PX3005K01-015GI PX3005K01-015GI
  • Pressure Transducer for Sanitary or CIP (Clean-in-Place) Applications
  • Meets 3-A sanitary standards for food, beverage, dairy, and pharmaceutical applications
  • IP67 316 SS enclosure protects against harsh environments
  • 5 digit display for easy monitoring

PX3005K01-015GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Port Size
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


  • Accuracy ±0.2TD% SPAN
  • Electrical Connection 4 pin male M12
  • Output Signal 4-20mA Two wire
  • Storage Temperature -40 to 85°C (-40 to 185°F)
  • Ambient Temperature Effects (-20°C to 70°C) ±(0.1+0.1TD) % SPAN
  • Damping Time Selectable, 0 to 100 S
  • Environmental Rating IP67
  • Housing Material 316 SS
  • Isolating Diaphragm 316L SS
  • Load Resistance <(U-10.5)/0.021
  • Long Term Stability +/- 0.1% URL / year
  • Media Temperature -40 to 120°C (-40 to 250°F)
  • Media Fluids and gasses compatible with 316 SS and FKM
  • Mounting Position Effects Apply to any position. Install error less than 0.06 psi can be corrected by PV=0 reset.
  • Operating Temperature -10 to 110°C (14 to 230°F)
  • Power Consumption 500mW(20.8mA output @ 24VDC)
  • Power Supply Effects ± 0.005TD% SPAN/V (Zero and Span)
  • Process Connection/Material Tri-Clamp
  • Sensor Fill Fluid Dipropylene Glycol (Carrylate/Caprate)
  • Sensor Response Time 200 mS
  • Sensor Seal O-ring, FKM
  • Supply Voltage 10.5 to 55VDC
  • Transmission Distance < 1000m
  • Vibration Effects GB/T 1827.3/IEC61298-3 tests,20g (5-2000HZ, max<±3mm) <0.1% URL
  • Weight 1.14 lbs

Omega’s PX3005K02 is a compact, rangeable, digital sanitary pressure transmitter that is ideal for monitoring pressures in food and pharmaceutical industries where a flush diaphragm design is required. The rugged 316 stainless-steel enclosure is IP67 rated making it suitable for washdown environments. A 5-digit backlit LCD allows for full precision representation of process variable. This hygienic design has been issued 3-A symbol authorization and meets the requirements of the 3-A Sanitary Standards making it the best choice for process automation and tank level applications where consistent reliable pressure management are essential.



Range Limits
Nominal Value  Minimum Span  Upper (URL)  Lower (URL)  Over Range Limit 
kPa PSI kPa PSI kPa PSI kPa PSI kPa PSI
20 3 10 1.5 20 3 -20 -3 30 4.5
35 5 20 3 35 5 -35 -5 52.5 7.5
100 15 35 5 100 15 VAC VAC 150 22
200 30 100 15 200 30 VAC VAC 300 45
700 100 200 30 700 100 VAC VAC 1050 150
MPa PSI MPa PSI MPa PSI MPa PSI MPa PSI
1 150 0.5 75 1 150 VAC VAC 1.5 220
1.7 250 1 150 1.7 250 VAC VAC 2.55 370
3.5 500 1.7 250 3.5 500 VAC VAC 5.25 750

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can the transducer be sent in for calibration?

Asked by: Damon
Yes! This can be sent in for calibration to our Ohio Branch. I will need a part number, serial number, the type of calibration (compression/ tension/ system calibration), and your contact information and will then send you an estimate and a materials handling sheet to fill out. Feel free to send this information to cservice@omega.com and we will be happy to assist you with creating a return number. Thanks for your inquiry!
Answered by: Pressure Eng
Date published: 2019-12-31
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PX3005K01-015GI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration