Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Pressure Transmitters

General Purpose Pressure Transmitter

$492.91

Item# PX315-3KGI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $492.91
10-24 $468.26
25-49 $458.41
50-99 $438.69
100+ $428.83

Please contact Technical Sales Team for assistance.
General Purpose Pressure Transmitter PX315-3KGI PX315-3KGI
  • This product is no longer available. Please check out our PX309 Serie.

PX315-3KGI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Unit
Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Accuracy Class
Accuracy Value (compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination


  • Excitation 12 to 30 Vdc unregulated
  • Accuracy Value 0.25
  • Input Resistance (Vpower - Vmin) x 50 (1500 Ω max)
  • Vibration 15 g
  • Shock 50 g @ 11 ms
  • Wetted Materials Stainless steel diaphragm
  • Zero Balance 4 mA ±2%
LAST TIME BUY. Product family has been discontinued - only products shown as In Stock may be ordered

The PX305 transmitters are general purpose, industrial grade transducers, ideal for use in general industrial applications when a robust transducer is required. Wetted parts are constructed of 17-4PH and 300 Series Stainless Steel, with NEMA 4 enclosures constructed of 304 Stainless Steel. These units feature a stable, diffused silicon sensor that achieves .25% accuracy, and have pressure ranges from 0-10,000 psi.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the max Pressure capability of you PX309 - 5kGI? Can we go slightly above 5000psi ?

Asked by: lab tech
The PX309-5KGI is scaled to give a linear output signal of 4 to 20mA for a 0 to 5000 PSI pressure. The 20mA signal cut-off slightly above 5000 PSI. Although there is a safe overpressure specification of 200% of the rated presssure range to protect against accidental overpressure we cannot recommend that you attempt to use the sensor to read over 5000 PSI. Prolonged use over the rated pressure range of the sensor could cause a permanent positive offset to occur in the calibration. We suggest you consider using the next pressure range up for your application
Answered by: Applicatrions Engineer JK
Date published: 2020-08-05
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PX315-3KGI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration