Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Intrinsically Safe Pressure Transmitters

0 to 5 psi, Gauge, Cable

$858.93

Item# PX509-005GC2IS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $858.93
10-24 $815.98
25-49 $798.80
50-99 $764.45
100+ $747.27

In stock

Lead Time (If not in stock): 6 weeks
0 to 5 psi, Gauge, Cable PX509-005GC2IS PX509-005GC2IS
  • High 0.08% Accuracy with NIST Traceable Calibration Certificate
  • 4 to 20 mA Output with FM Intrinsically Safe Rating
  • Solid State Sensor for Long Term Stability
  • 316L SS Wetted Parts and Welded Stainless Steel Construction

PX509-005GC2IS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Connection/Termination
Additional Features
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Operating Temperature Range


  • Excitation 10 to 28 Vdc
  • Accuracy Value 4 to 20 mA
  • Maximum Compensation Temperature -17°C
  • Minimum Compensation Temperature -17°C
  • Repeatability ±0.08% BSL maximum
  • Vibration ±20 g
  • Shock 50 g
  • Wetted Materials 316L stainless steel
The PX509 intrinsically safetransducers are rugged all stainlesssteel transducers specificallydesigned to meet the requirementsfor use in hazardous locations for allclasses and zones.
Features include welded stainlesssteel construction, user accessiblepotentiometers, and a demountableelectrical termination end. Theyare designed for rugged industrialapplications, and have high shockand vibration ratings and excellentlong term stability.
A precision micromachined siliconsensor is at the core, and provides avery stable reading with exceptionalhigh accuracy of 0.08% and a broadcompensated range of -29 to 75°C(-20 to 167°F) on most ranges.
Modular construction allows for fastdelivery of most configurations andfittings including agency approvedmodels, plus, customized modelsalso can be delivered quickly to suityour exact needs. Models with½ NPT conduit fitting (PX509C)do not have a demountabletermination and trim pots are anextra cost option.
This latest addition of the FM Approved Intrinsically Safe version for Hazardous Locations (available with 4-20 mA output) only further expands the range of applications of this versatile product family.

FM ApprovalsRecognized and respected across the globe, FM Approvals certification assures customers a product or service that has been objectively tested and conforms to the highest national and international standards. Please refer to FM Approvals for downloadable copies of FM Approvals Certificate of Compliance and Installation Control Drawings.

The PX509-IS is also available in metric configurations, with ranges from 0-25 mb to 0-245 bar ranges and metric threads. Please see PXM509-IS for complete details, or contact our Pressure department for more information.
loading all models
loading all reviews
Rated 5 out of 5 by from Omega Sensor & industry item used in - fueling Item is exactly as described. Fits and works perfectly. Used in fueling system.
Date published: 2024-02-28
Rated 3 out of 5 by from Rec'd correct parts later than expected Parts were received as ordered after a delay. Placed order on 3/31 with a quoted three week delivery. On 5/3 was told it was delayed and shipping on 5/25. Checked on 5/25 and was told estimated ship date was 6/20 but then received shipping confirmation later that day.
Date published: 2023-06-12
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_PX509-005GC2IS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA

What is the internal volume of this sensor?

Asked by: cfertech
Hello, thank you for contacting Omega Engineering. I have sent a note to our engineering team to get this value and will email this to you. Is there a good email I can send this information to?
Answered by: SAE DV
Date published: 2023-06-12

Can this device be ordered with a traceable NIST calibration? Thank you.

Asked by: Brent D
Thank you for your inquiry, all our PX559 will come with NIST Traceable Calibration Certificate
Answered by: rkent
Date published: 2022-01-07
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PX509-005GC2IS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration