Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose, Intrinsically Safe Pressure Transmitters

INTRINSICALLY SAFE PRESSURE TRANSMITTERS - Standard Models

$759.22

Item# PX51C5-3.5KGC2IS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $759.22
10-24 $721.26
25-49 $706.07
50-99 $675.71
100+ $660.52

In stock

Lead Time (If not in stock): 30 weeks
INTRINSICALLY SAFE PRESSURE TRANSMITTERS - Standard Models PX51C5-3.5KGC2IS PX51C5-3.5KGC2IS
  • FM Intrinsically Safe Rating Standard
  • Rugged Thick Film Sensing Element
  • All Stainless Steel Construction
  • Sealed SS Case for Harsh Environments

PX51C5-3.5KGC2IS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Pressure Port Size
Pressure Port Type
Connection/Termination
Additional Features
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Operating Temperature Range


  • Excitation 10 to 28 Vdc
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Repeatability ±0.25% FS
  • Wetted Materials 17-4 Stainless Steel
  • Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.25% FS
  • Burst Pressure 3x Range
  • Electrical Connection (for PTIH-10-6P twist-lock connector): PT06F10-6S (sold separately)
  • Operating Temperature -40 to 104°C (-40 to 220°F)
  • Compensated Temperature Range 16 to 71°C (60 to 160°F)
  • EMC Compliant Up to 30 m (98.4') of cable EN 61326-1:2006 EN 61326-2-3:2006 Industrial levels
  • Minimum Resistance Between Transducer Body and Any Wire 100 MΩ @ 50 Vdc
  • Output/Excitation Voltages 4 to 20 mA or 0 to 5 Vdc Outputs: 10 to 32 Vdc max
  • Overpressure 1.5x Range
  • Span Shift 0.003% Reading/°F
  • Wetted Material 17-4 Stainless Steel
  • With Potentiometers Zero and Span Adjustable  ±10% FS
  • Without Potentiometers Zero Set ±5.0% max, Span Set ±1.0% max
  • Zero Shift 0.005%FS/°F
OMEGA’s PX51 Series consists of high-accuracy, low-cost pressure transmitters. Their sealed, all stainless steel construction makes them suitable for the harshest environments. They are available in gage, absolute, or sealed gage models. Ten feet of PVC insulated shielded cable is standard, or a twist-lock style connector is also available. This latest addition of the FM Approved Intrinsically Safe version for Hazardous Locations (available with 4-20 mA output) only further expands the range of applications of this versatile product family.

FM ApprovalsRecognized and respected across the globe, FM Approvals certification assures customers a product or service that has been objectively tested and conforms to the highest national and international standards. Please refer to FM Approvals for downloadable copies of FM Approvals Certificate of Compliance and Installation Control Drawings.

The PX51-IS is also available in metric configurations, with ranges from 0-0.7 bar to 0-400 bar ranges and metric threads. Please see PXM51-IS for complete details, or contact our Pressure department for more information.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the response rate of the pressure transducer. We would like at least 1kilohertz. We usually buy Drucks with 3kHz response.

Asked by: KenWB
Thank you for your inquiry, this unit has a 1 millisecond response time
Answered by: rkent
Date published: 2021-11-09

Do the nameplates on these units include the words "single seal" or "dual seal"? If not, then we'd need to utilize a separate secondary process seal for compliance with NEC 501.17. Thanks.

Asked by: Nemisis
Our device does not rely on a seal, they are fully welded, there is no path that relies on a seal to prevent the process fluid from reaching the electronics of the device, so no additional sealing is required. In addition, The construction has many fails safes in addition to being separated by welded material. In the event of the MEMS device failing, an overload surface restrains the stainless still diaphragm from rupturing.
Answered by: JKEngineer
Date published: 2019-08-02

Do you have a barrier that is known to work or has been tested with the Intrinsically Safe version?

Asked by: datasheets
Thank you for your inquiry. We do not offer any intrinsically safe barriers for a 4 to 20mA output device. You will have to source a barrier from a supplier of this type of product.
Answered by: Applicatrions Engineer JK
Date published: 2020-04-28

Does this device have any sort of overpressure rating? Thanks.

Asked by: JCPr
Thank you for your inquiry. Safe overpressure rating is 150% of the rated pressure range. Burst pressure rating is 300% of the rated range
Answered by: Applicatrions Engineer JK
Date published: 2021-01-28
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_PX51C5-3-5KGC2IS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration