Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Pressure Transducers with Sealed SS Construction

0 to 1,000 psi, Gauge, 4 to 20 mA, 1/4" NPT Male, Cable, °C (-40 to 220 °F)

$861.32

Item# PX51C0-1KGI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $861.32
10-24 $818.25
25-49 $801.03
50-99 $766.57
100+ $749.35

In stock

Lead Time (If not in stock): 40 weeks
0 to 1,000 psi, Gauge, 4 to 20 mA, 1/4" NPT Male, Cable, °C (-40 to 220 °F) PX51C0-1KGI PX51C0-1KGI
  • Rugged Thick Film Sensing Element
  • All Stainless Steel Construction
  • Sealed SS Case for Harsh Environments

PX51C0-1KGI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features
Accuracy Class
Accuracy Value(compensated range)


  • Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.25% FS
  • Burst Pressure 300%
  • Electrical Connection (for PTIH-10-6P twist-lock connector): PT06F10-6S (sold separately)
  • Operating Temperature -40 to 104°C (-40 to 220°F)
  • Proof Pressure 150%
  • Compensated Temperature Range 16 to 71°C (60 to 160°F)
  • EMC Compliant Up to 30 m (98.4') of cable EN 61326-1:2006 EN 61326-2-3:2006 Industrial levels
  • Minimum Resistance Between Transducer Body and Any Wire 100 MΩ @ 50 Vdc
  • Output/Excitation Voltages 4 to 20 mA or 0 to 5 Vdc Outputs: 10 to 32 Vdc max 0 to 10 Vdc Outputs: 16 to 32 Vdc max
  • Span Shift 0.003% Reading/°F
  • Wetted Material 17-4 Stainless Steel
  • With Potentiometers Zero and Span Adjustable  ±10% FS
  • Without Potentiometers Zero Set ±5.0% max, Span Set ±1.0% max
  • Zero Shift 0.005%FS/°F
OMEGA’s PX51 Series consists of high-accuracy, low-cost pressure transmitters. Their sealed, all stainless steel construction makes them suitable for the harshest environments. They are available in gage, absolute, or sealed gage models. Ten feet of PVC insulated shielded cable is standard, or a twist-lock style connector is also available. A wide selection of amplified voltage and current outputs makes the PX51 a truly versatile family of industrial transmitters.

Consult sales for units available with Inconel construction.


SPECIFICATIONS
Output/Excitation Voltages
    4 to 20 mA or 0 to 5 Vdc Outputs: 10 to 32 Vdc max
    0 to 10 Vdc Outputs: 16 to 32 Vdc max
Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.25% FS
Minimum Resistance Between Transducer Body and Any Wire: 100 MΩ @ 50 Vdc
With Potentiometers Zero and Span Adjustable: ±10% FS
Without Potentiometers: Zero Set ±5.0% max, Span Set ±1.0% max
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Zero Shift: 0.005%FS/°F
Span Shift: 0.003% Reading/°F
Operating Temperature: -40 to 104°C (-40 to 220°F)
Wetted Material: 17-4 Stainless Steel
EMC Compliant: Up to 30 m (98.4') of cable
    EN 61326-1:2006
    EN 61326-2-3:2006 Industrial levels
Electrical Connection (for PTIH-10-6P twist-lock connector): PT06F10-6S (sold separately)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello, I am looking for a pressure transducer with a range of 0psi - 30,000psi and that can take greater than 1 pressure sample per second. Do you guys have anything that can do this?

Asked by: MoSu
The PX51 Series transducer response time to a signal change of 1 to 2 milliseconds so they should work in your application.
Answered by: Applicatrions Engineer JK
Date published: 2023-06-13

How much power does this transducer use?

Asked by: MASE
Hello, nominal current draw is 20 mA typically, but it really depends on the model you are looking at. Kindly email the full model number you are looking at to pressure@omega.com, we can provide the exact current draw
Answered by: SAE D
Date published: 2023-07-14

1) What is the supply voltage of the PX51 Series transducer? 2) Also, what does the output of this transducer look like? To explain further, does a specific output voltage (like 3.3V) correspond to a specific pressure (like 3.3V goes to 324psi)?

Asked by: Mo Su
Power supply for the 4 to 20mA/ 0 to 5VDC versions is 10 to 32VDC. the 0 to 10VDC version requires 16 to 32VDC power. The output is a linear response over the pressure range of the unit. A 0 to 500 PSI range sensor with a 0 to 5VDC output would give a 3.24VDC output at 324 PSI
Answered by: Applicatrions Engineer JK
Date published: 2023-06-21

I am looking at the 0 – 5 volt units. What is the actual operating voltage range - are they 0.0 volts for 0 psi and 5.0 volts for the maximum rated pressure of the transducer? Or Are they 0.5 volts for 0 psi and 4.5 volts for the maximum rated pressure of

Asked by: Sctohahoa
The output of this pressure transducer is 0.0 to 5.0 VDC across it's calibrated pressure range
Answered by: Applicatrions Engineer JK
Date published: 2023-02-11

Hi, i am working with gas injection core flooding equipment, and we will be working at P of about 600 bar. The working temperature will be around 90 C. Do you have a pressure transducer with USB connection which would cover that range? Thank you

Asked by: Stefano
The best fit for your application would be the PX51-USBH series industrial transducers with high speed USB output. 600 Bar is equivalent to about 8700 psi so the best range for you would be the 10,000 psig range, model number PX51S-10KG-USBH. Pressure range is 10,000 psi, but you can select bar as your display units in the free software which you download from our website. Maximum operating temperature is 85C and the pressure fitting is an Autoclave F250C female 1/4" high pressure tube fitting. The lead time is 8 weeks. Our tech support has also sent you the spec sheet for further reference. Please contact our Tech Support if you need any further assistance with your application. Thanks!
Answered by: Jane
Date published: 2019-05-22

Is PX51CGW-200G5V pressure sensor IP rated ? as I could not see any information about IP rating in the Datasheet

Asked by: asharma
Thank you for your question, it is IP67 rated.
Answered by: Pressure Eng
Date published: 2020-02-17
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_PX51C0-1KGI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration