Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wet/Wet Differential Pressure Transducers for High Temperatures

0 to 160 mbar, ±0.25% Accuracy, 0 to 5 Vdc, Cable

$790.00

Item# PXM81MD0-160mBARD5T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $790.00
5-9 $774.20
10-24 $758.40
25-49 $726.80
50-99 $718.90
100+ $711.00

In stock

Lead Time (If not in stock): 12 weeks
0 to 160 mbar, ±0.25% Accuracy, 0 to 5 Vdc, Cable PXM81MD0-160mBARD5T PXM81MD0-160mBARD5T
  • High Accuracy Wet/Wet Differential Pressure
  • All Stainless Steel Construction for Harsh Industrial Environments
  • High Operating Temperature
  • 5 Point NIST Calibration Provided 0%, 50%, 100%, 50%, 0%

PXM81MD0-160mBARD5T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Output Signal
Electrical Output
Connection/Termination
Operating Temperature Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size
Pressure Port Type


Description

OMEGA’s PX81 Series wet/wet, differential pressure transducer is a compact, high accuracy transducer designed for industrial applications where low drift and long term reliability are important. Its low temperature compensation error minimizes errors due to changing process temperatures and the rugged all stainless steel construction allows the PX81 to withstand typical harsh industrial environments found in chemical and industrial plants.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What gauge pressure (relative to atmosphere) are these rated for? Presumably this rating is separate from the sensor's differential pressure rating.

Asked by: Nathan_from_Colorado
Thank you for your inquiry, the differential pressure sensor is a gauge sensor that’s used to identify the difference between the two separate physical areas.
Answered by: rkent
Date published: 2022-09-21

Can these sensors operate in a space (vacuum) environment? Are they compatible with hydrazine (N2H4)?

Asked by: Greg 1
The wetted parts of this pressure sensor are 17-4ph stainless steel. We have been unable to locate any information of the compatibility of this material with hydrazine. The construction of the sensor should be compatible with a vacuum environment.
Answered by: Applicatrions Engineer JK
Date published: 2023-02-21
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PXM81MD0-160mBARD5T, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration