Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact, Intrinsically Safe Pressure Transducers

0 to 100 psi, Gauge, 4 to 20 mA

$727.08

Item# PX831-100GI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $727.08
10-24 $690.73
25-49 $676.18
50-99 $647.10
100+ $632.56

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 2 left

Limited Stock
0 to 100 psi, Gauge, 4 to 20 mA PX831-100GI PX831-100GI
  • 0.3% Full Scale Accuracy
  • Compact Size
  • 1/2 NPT Process Connection
  • 3/4' Conduit Connection with 24' Cable

PX831-100GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


  • Excitation 12 to 30 Vdc
  • Accuracy Value 4 to 20 mA (2 wire)
  • Input Resistance 900 Ohms @ 30 Vdc
  • Maximum Ambient Humidity 0 to 100% RH
  • Vibration ±0.1% FS for 3 g to 200Hz
The PX831 is a durable, accurate, fixed range transmitter designed to give years of stable performance in even the toughest environmental and media conditions. The small size and lightweight of the PX831 eliminates the need for complicated mounting hardware and mechanical supports, thereby reducing installation time substantially. The in-line connection permits simple field wiring without the need for additional hardware, adding to the speed and ease of installation. With its all welded design, the PX831 is weatherproof and capable of withstanding a direct spray with forces up to 200 psi without internal leakage. All 316 stainless steel housing and wetted parts make it compatible with corrosive media and hazardous environments. The PX831 is designed to meet FM explosion-proof ratings and NACE standards for offshore requirements.

SPECIFICATIONS
Excitation: 12-30 Vdc
Output: 4 to 20 mA (2 wire)
Max Loop Resistance: 900 Ohms @ 30 Vdc
Accuracy: ±0.3% of span @ 25°C (includes linearity, hysteresis, and repeatability)
Zero Offset: 4 mA ±2% of span
Span: 16 mA ±1% of span
Storage Temperature: -40 to 100°C (-40 to 212°F)
Process Temperature: -40 to 100°C (-40 to 212°F)
Ambient Temperature: -40 to 60°C (-40 to 140°F)
Thermal Effects: (Zero and span combined) ±2% per 50°F (28°C) between -40 to 60°C (-40 to 140°F)
Proof Pressure: 300% of rated pressure
Humidity Limits: 0 to 100% RH
Vibration Effect: ±0.1% FS for 3 g to 200Hz
Housing: 316 stainless steel, NEMA-4 rated
Wetted Parts: 316 L stainless steel
Fill Fluid: DC 200 silicone
Process Connection: 1/2 NPT female
Electrical Connection: 24', 22 AWG cable with 3/4 NPT female conduit port
Weight: 374 g (0.87 lb)
Approvals
Factory Mutual: Explosion-proof for Class I, Division I, Groups B, C and D; Class II Groups E, F and G; and Class III Hazardous Locations and Indoor and Outdoor NEMA 4 (IP65) Enclosure
Canadian Standards Association: Explosion-proof for Class I, Division I, Groups B, C and D; Class II Groups E, F and G; and Class III Hazardous Locations and meets CSA requirements for Enclosure 4
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration