Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicon-on-Sapphire Pressure Transmitters

0 to 150 psi, Gauge

$1,077.03

Item# PX920-150GI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,077.03
10-24 $1,023.18
25-49 $1,001.64
50-99 $958.56
100+ $937.02

In stock

Lead Time (If not in stock): 10 weeks
0 to 150 psi, Gauge PX920-150GI PX920-150GI
  • Silicon-on-Sapphire Sensor Assures High Stability and Repeatability
  • High Accuracy 0.2%
  • IP65/NEMA 4 Stainless Steel Body
  • Solid State Reliability

PX920-150GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range


Description

OMEGA’s PX920 Series are extremely tough process transmitters suitable for use in demanding process and industrial applications. Rugged stainless steel construction, featuring S.O.S. technology with a custom IC amplifier, give the PX920 series high stability, low drift and long life. Important features of this transmitter include easily accessible zero and span adjustment for simplified set-up and recalibration. SOS construction uses very stabile solid state silicon strain gages on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability over a wide temperature range. Additionally, the all titanium diaphragm and Stainless Steel wetted parts provide maximum durability and corrosion resistance to harsh industrial chemicals.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration