Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, High Accuracy, Intrinsically Safe Pressure Transmitters

0 to 1 bar, Absolute , Cable

$869.81

Item# PXM509-001BAC2IS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $869.81
10-24 $826.32
25-49 $808.92
50-99 $774.13
100+ $756.73

In stock

Lead Time (If not in stock): 6 weeks
0 to 1 bar, Absolute , Cable PXM509-001BAC2IS PXM509-001BAC2IS
  • High 0.08% Accuracy with NIST Traceable Calibration Certificate
  • 4 to 20 mA Output with FM Intrinsically Safe Rating
  • Solid State Sensor for Long Term Stability
  • 316L SS Wetted Parts and Welded Stainless Steel Construction

PXM509-001BAC2IS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Connection/Termination
Additional Features
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type


  • Excitation 10 to 28 Vdc
  • Accuracy Value 4 to 20 mA Operating Temperature
  • Maximum Compensation Temperature -17°C
  • Minimum Compensation Temperature -17°C
  • Repeatability ±0.08% BSL maximum
  • Vibration ±20 g
  • Shock 50 g
  • Wetted Materials 316L stainless steel
The PXM509 intrinsically safe transducers are rugged all stainless steel transducers specifically designed to meet the requirements for use in hazardous locations for all classes and zones.
Features include welded stainless steel construction, user accessible potentiometers, and a demountable electrical termination end. They are designed for rugged industrial applications, and have high shock and vibration ratings and excellent long term stability.
A precision micromachined silicon sensor is at the core, and provides a very stable reading with exceptional high accuracy of 0.08% and a broad compensated range of -29 to 75°C (-20 to 167°F) on most ranges.
Modular construction allows for fast delivery of most configurations and fittings including agency approved models, plus, customized models also can be delivered quickly to suit your exact needs. Models with ½ NPT conduit fitting (PX509C) do not have a demountable termination and trim pots are an extra cost option.
This latest addition of the FM Approved Intrinsically Safe version for Hazardous Locations (available with 4-20 mA output) only further expands the range of applications of this versatile product family.

Recognized and respected across the globe, FM Approvals certification assures customers a product or service that has been objectively tested and conforms to the highest national and international standards. Please refer to FM Approvals for downloadable copies of FM Approvals Certificate of Compliance and Installation Control Drawings.

The PXM509-IS is also available in standard configurations, with ranges from 0-10 in H2O to 0-3500 psi ranges and standard threads. Please see PX509-IS for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Compensated Temperature & Thermal Effects:
Compensated Temperature
    10 inH2O to 5 psi: -17 to 80°C
    15 to 3500 psi: -29 to 80°C
Zero Temperature Shift
    10 inH2O to 5 psi: ±1.0% span
    15 to 3500 psi: ±0.5% span
Span Temperature Shift
    10 inH2O to 5 psi: ±1.0% span
    15 to 3500 psi: ±0.5% span
Over Pressure     10 inH2O: 10 times
    1 psi: 6 times
    2.5 to 500 psi: 4 times
    750 to 3500: 3 times
Containment
    10 inH2O to 5 psi: To 1000 psi
    15 to 750 psi: To 3000 psi
    1000 psi: To 4000 psi
    1500 psi: To 6000 psi
    2500 psi: To 8000 psi
    3500 psi: To 11,000 psi
Absolute/Barometric Pressure Ranges
Over Pressure
    5 psia: 6 times span
    15 to 1000 psia: 4 times span
    1500 to 5000 psia: 7250 psia maximum
Containment
    All Ranges: To 10,000 psi
Gauge/Vacuum/Compound Pressure Ranges
Over Pressure
    10 inH2O: 10 times span
    1 psi: 6 times span
    2.5 to 1000 psi: 4 times span
    1500 to 5000 psi: 7250 psi maximum
Minimum Resistance Between Transducer Body and Any Wire: 100MΩ @ 50 Vdc
Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL maximum (other accuracies available) For conduit (C and CW) zero and span set ±0.5% full scale typical ±1% maximum or set ±1% full scale typical ±2% maximum ranges 2.5 psi and below
Pressure Cycles: 1 million typical
Long Term Stability (1-Year): ±0.1% full scale typical
Supply Voltage: 10 to 28 Vdc
Output: 4 to 20 mA Operating Temperature: -40 to 80°C (-40 to 176°F)
Wetted Material: 316L stainless steel
Bandwidth: DC to 1kHz (typical)
Sensor: Oil filled silicon
Shock: 50 g, 11 msec half sine shock
Vibration: ±20 g
Response Time: <1 msec
RoHS Compliant
Weight: 315 g (11 oz) typical depending upon configuration
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration