Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SERIES 605 MAGNEHELIC® DIFFERENTIAL PRESSURE INDICATING TRANSMITTER

range 0-2.0" w.c., max. pressure 2 psi (13.79 kPa), ±0.5% electrical accuracy, ±2% mechanical accuracy.

$434.00

Item# 605-2

In stock

Lead Time (If not in stock): 8 Days
range 0-2.0" w.c., max. pressure 2 psi (13.79 kPa), ±0.5% electrical accuracy, ±2% mechanical accuracy. 605-2 605-2
  • Easy to read gage permits viewing from far away
  • Quick response with no delay in signaling and alerting to critical situations
  • Durable and rugged housing with high-quality components
  • Optional stainless steel bezel with the same installation diameter as Magnehelic® gage

605-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range


  • Wetted Materials Consult factory.
  • Accuracy See Ordering page.
  • Output Signal 4 to 20 mA.
  • Weight 1 lb, 12.6 oz (811 g).
  • Stability ±1% FS/yr.
  • Compensated Temperature Range 32 to 120°F (0 to 48.9°C).
  • Loop Resistance DC 0 to 1250 Ω maximum.
  • Mounting Orientation Diaphragm in vertical position. Consult factory for other position orientations.
  • Temperature Limits 20 to 120°F (-6.67 to 48.9°C).
  • Service Air and non-combustible, compatible gases
  • Electrical Connections Screw terminal block.
  • Power Requirements 10 to 35 VDC (2-wire).
  • Pressure Limits See Ordering page.
  • Process Connections 1/8" female NPT.
  • Agency Approvals CE.
  • Current Consumption DC 38 mA maximum.
  • Zero and Span Adjustments Protected potentiometers.
  • Size 4" (101.6 mm) dial face, 5" (127 mm) OD x 2-11/16" (68.3 mm).
  • Thermal Effect ±0.025% FS/°F (0.045% FS/°C).

The Series 605 Magnehelic® Indicating Transmitter provides for both visual monitoring and electronic control of very low differential pressure. The Series 605 is ideal for control applications in building HVAC systems where local indication is desired during routine maintenance checks or necessary when trouble shooting the system. The easily read dial gage is complimented by the two-wire, 4 to 20 mA control signal utilizing the time-proven Dwyer® Magnehelic® gage mechanical design and Series 600 transmitter technology. The two-wire design with terminal strip on the rear simplifies connection in any 4 to 20 mA control loop powered by a 10 to 35 VDC supply.

Product Applications

  • Monitor pressures in ducts, rooms, or total building pressures
  • Filter monitoring
  • Local indication of clean room pressures with process signal sent to control room
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration