Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series 616KD Differential Pressure Transmitter

Differential pressure transmitter, 0 to 2" w.c., 4-20 mA.

$93.10

Item# 616KD-01

In stock

Lead Time (If not in stock): 0 week
Differential pressure transmitter, 0 to 2" w.c., 4-20 mA. 616KD-01 616KD-01
  • Simple calibration push-button sets back zero and span, saving time installing and over the service life
  • Cost effective and compact device suitable for OEM applications where space, simplicity, and value are key
  • Ranges and accuracy selection cover a wide range of applications minimizing components and determining standardizing on design
  • Optional 1/8" NPT process connection allows for use with metal barbed fittings or compression fittings for use with metal tubing

616KD-01 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Accuracy Class
Output Signal
Electrical Output
Accuracy Value
Pressure Type
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range


  • Wetted Materials Consult factory.
  • Accuracy 616KD-A: ±0.25% FS
  • Weight 1.8 oz (51 g).
  • Stability ±1% FS/year.
  • Process Connection Barbed
  • Enclosure Rating NEMA 1 (IP20).
  • Loop Resistance 4 to 20 mA output (DC): 0 to 1250 Ω max. Rmax = 50(VpsDC -10) Ω
  • Mounting Orientation Vertical with pressure connections pointing down.
  • Power Requirement 4-20 mA output: 10 - 35 VDC (2 wire) or 12-26 VAC (4 wire)
  • Temperature Limits 0 to 140°F (-17.8 to 60°C).
  • Service Air and non-combustible
  • Electrical Connections Screw-type terminal block.
  • Pressure Limits 2 psig (ranges 5" w.c. or lower)
  • Current Consumption 24 mA max for 616KD A and B. 21 mA max for 616KD.
  • Thermal Effect 616KD-A: ±0.02% FS/°F
  • Complaince CE
  • Output Signals 4 to 20 mA or option with field selectable 0 to 10
  • Zero and Span Adjustments: Push button.
  • Compensated Temperature range 20 to 122°F (-6.67 to 50°C).

The Series 616KD Differential Pressure Transmitters with One-Touch® Digital Push- Button Calibration Technology are designed for simplicity, making them the ideal choice for installers and maintenance professionals. These instruments not only alleviate cumbersome turn pots typically found in most transmitters, but eliminate entirely the need to span the instruments during calibration. With a single digital push button, both ZERO AND SPAN are calibrated properly, nothing else is required. No additional reference pressure sources or separate calibration devices are necessary.

Product Applications

  • Air handlers
  • Duct pressure
  • Variable air volume
  • Filter monitoring
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration